the AI Hardware Partner
Toggle Nav
Loading...

Seeed Studio XIAO SAMD21 (Pre-Soldered) - Seeeduino XIAO

SKU
102010388

XIAO SAMD21 with pre-soldered header, powered by Microchip SAMD21G18 chip is an ultra-small, high-performance universal development board, the pioneering product of the XIAO series. It supports Arduino / Micropython / CircuitPython development, which is the perfect microcontroller for you to get started with electronics.

$6.50
In stock
  • 10+: $5.60
-
+

PRODUCT DETAILS

Seeed Studio XIAO Series are diminutive development boards, sharing a similar hardware structure, where the size is literally thumb-sized. The code name "XIAO" here represents its half feature "Tiny", and the other half will be "Puissant".

XIAO SAMD21 with pre-soldered header, powered by Microchip SAMD21G18 chip is an ultra-small, high-performance universal development board, the pioneering product of the XIAO series. It supports Arduino / Micropython / CircuitPython development, which is the perfect microcontroller for you to get started with electronics.

 

Features

  • High Performance: Powered by SAMD21G18 chip, operating up to 48MHz, equipped with 32KB of SRAM, and 256KB of onboard flash memory
  • Ultra-small Design: 21 x 17.5mm, Seeed Studio XIAO series classic form-factor, suitable for wearable devices
  • Multiple Development Interfaces: 11x analog / 11x digital Pins, 1x I2C interface, 1x UART port, and 1 SPI port
  • Multiple Develop Platform: Support Arduino / Micropython / CircuitPython development, friendly for beginners, satisfied for electronics enthusiasts
  • Perfect for Production: Breadboard-friendly & SMD design, no components on the back

 

Description

Seeed Studio XIAO SAMD21(Pre-Soldered)(which used to be named Seeeduino XIAO) carries the powerful CPU-ARM® Cortex®-M0+(SAMD21G18) running at up to 48Hz. In addition to the powerful CPU, it has 256KB Flash and 32KB SRAM on board and supports the USB Type-C interface which can supply power and download code. 

It has 14 GPIO PINs, which can be used for 11 analog PINs, 11 digital PINs, 1 I2C interface, 1 UART interface, and 1 SPI interface. Some PINs have various functions, A1/D1 to A10/D10 Pins have PWM functions and Pin A0/D0 has a function of DAC which means you can get true analog signals, not PWM signals when you define it as an analog pin, that’s why 14 GPIO PINs can realize more I/O PINs and interfaces.

Except for the power LED, we add a user LED on board for your better coding experience. Usually, a dev board as small as this size will use the chip’s inner crystal oscillator for time fixing, in order to make the clock more accurate, Seeed Studio XIAO SAMD21(Pre-Soldered) layouts an extra 32.768KHz to make the clock more stable.

Moreover, Seeed Studio XIAO SAMD21 is friendly to the communities for its strong software compatibilities, which supports Arduino, Micropython, and CircuitPython. Except for the software, flexible I/O allows it to speak to almost any external device. 

Please be noted that the pins are not included in this product. If you require the pins, please visit the following page to make a purchase. 

Starter Kit with free Course for all Electronics Neophytes and Enthusiasts

Seeed Studio has provided the Grove Starter Kit along with free and detailed courses for you quickly get started with microcontrollers and electronics, regarding all the Seeed Studio XIAO boards, promising you a great learning experience.

Not only programming but also electronics knowledge is not required, you will be taken step by step, from understanding the basic concepts to exercising the simple projects individually, finally being able to build complex, interesting, wearable projects on your own, owing a practical electronic product prototype from the course.

You can have access to the Seeed Studio Grove ecosystem by connecting it to the compatible Grove Shield for Seeed Studio XIAO. We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. For example, you can build a thermometer by connecting the Seeed Studio XIAO SAMD21(Pre-Soldered) with a Grove - OLED Display and a One Wire Temperature Sensor - DS18B20. Get started and explore the infinite possibilities of the Seeed Studio XIAO series!

By the way, we've set up a tinyml channel on our Discord server, please click to join for 24/7/365 making, sharing, discussing, and helping each other out.

We already have 5 XIAO products based on different solutions in the Xiao family, to help you better understand the differences and choose the most suitable part for your projects, please refer to the Seeed Studio XIAO Series Page.

Specification

Parameter Description
CPU ARM Cortex-M0+ CPU(SAMD21G18) running at up to 48MHz
Storage 256KB Flash,32KB SRAM
I/O PINs 14 GPIO PINs,11 analog PINs, 11 digital PINs, 1 DAC output Pin
Interface 1 I2C interface,1 UART interface, 1 SPI interface, USB Type-C interface
LEDs 1 user LED, 1 power LED, and two LEDs for serial port downloading
Reset button two reset buttons short connect to reset
Software compatibility Arduino IDE
Dimensions 21x17.5 mm

 

Application

  • Wearable devices
  • Rapid prototyping (directly attached to the expanded PCB as a minimal system)
  • Perfect for all the projects that need a mini Arduino
  • DIY keyboard
  • USB development (USB to multi-channel TTL/USB host mode, etc.)
  • In a scenario where you need to read multiple mock values The DAC output

Demo

 

Hardware Pinout

 

Part List

Seeed Studio XIAO SAMD21(Pre-Soldered) 1
pasters 4

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Good little device - ready for prototyping.
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    Great little device.
    By
  3. Documentation
    100%
    Product Quality
    100%
    from order view
    I'm more then satisfied - proper instruction and examples - so you can start quite immediately - price-performance ratio is very good, such as we'll not only use it for development - we'll use it for our serie production too ;-)
    By
  4. Documentation
    100%
    Product Quality
    100%
    from order view
    Looks very good.
    By
  5. Documentation
    80%
    Product Quality
    100%
    from order view
    Works as expected
    By

FAQ

Items 1 to 5 of 35 total

Show per page