![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeeduino Mega(ATmega2560)
- 10+: $30.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Seeeduino Mega is a powerful micro-controller derived from Arduino Mega. It features ATmega2560 processor which brings a large number of I/O pins, as much as 70 digital I/O, 16 analog inputs, 14 PWM, and 4 hardware serial ports. Compared to Arduino Mega, we shrunk the volume of Arduino Mega by at least 30% and made it 100% compatible with Seeed Shield products. And as a member of Seeeduino series, Seeeduino Mega inherits deliberate details from Seeeduino, like selectable operating voltage(3.3V/5V), right angle reset button, and so on.
Features
ATmega 2560 @ 16MHz
Selectable 5V/3.3V operation
70 Digital IO
16 Analog inputs
14 PWM outputs
4 Hardware serial ports (UART)
Compatible with most Arduino Duemilanove and Diecimila Shields
Small form factor, 30% smaller than Arduino Mega
Easy to program, no additional hardware is required to load firmware – just plug to a USB port and you’re good to go.
ICSP Header
Can be powered through a battery or through a AC to DC adaptor
Technical details
Dimensions | 115mm x75mm x25mm |
Weight | G.W 54g |
Battery | Exclude |
Part List
Seeeduino Mega | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454103394 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
can not speak to quality was not enduser however as the purchaser I received no complaints so assume all is good.
-
-