![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeeduino Lotus V1.1 - ATMega328 Board with Grove Interface
If you have experience using Seeed’s Seeeduino board plus a base shield, you would know how easy it is because there is no jumper wire and soldering.This board is based on Microchip ATMEGA328P-MU, a high performance, low power 8-Bit AVR Microcontroller.
- 10+: $8.80
YOU MAY LIKE THIS
PRODUCT DETAILS
If you have experience using Seeed’s Seeeduino board plus a base shield, you would know how easy it is because there is no jumper wire and soldering. In order to make it more convenient, we created the Seeeduino Lotus V1.0, a 2 in 1 solution of Seeeduino board and base shield. It turns out Seeeduino Lotus V1.0 is very welcome because it combines the advantages of Seeeduino board and base shield and also very cost effective. This time we’d like to introduce the new version, Seeeduino Lotus V1.1 to you.
Seeeduino Lotus V1.1 is a small update of the V1.0 version, we only changed the USB bus converter chip CH340 to CP2102N in order to make this board more compatible with Mac OS. Despite this change, the board is still based on MicrochipATMEGA328P-MU, a high performance, low power 8-Bit AVR Microcontroller. It is still Arduino compatible and has rich peripherals including digital interface, analog interface, I2C, SPI, UART.
The update of hardware might be small, while the reduction of price is huge. Even though the hardware is almost the same to the V1.0 version, the price of Seeeduino Lotus V1.1 is almost half of the V1.0. We have made a lot of cost down work to make this progress. The result is that you will have better experience and save more money. No matter you are using Windows or Mac OS, if want to build something based on Arduino quickly and conveniently, this board is the best for you.
Features
-
Combination of Seeeduino and base shield.
-
Arduino UNO Compatible
-
On-board Grove connector
-
Mac OS compatible.
-
Cost effective
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 21g |
Battery | Exclude |
Microcontroller | ATmega328P-MU |
Operating Voltage | 5V |
DC Current per I/O Pin | 40 mA |
Flash Memory | 32 KB (ATmega328P-MU) |
RAM | 2 KB (ATmega328P-MU) |
EEPROM | 1 KB (ATmega328P-MU) |
Clock Speed | 16 MHz |
Digital Interface | D2,D3,D4,D5,D6,D7 |
Analog Interface | A0,A2,A4,A6 |
Other | I2C *2, SPI, UART |
Part List
Seeeduino Lotus V1.1 | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewWorks according to advertised by SEED Studio.
Documentation is clear.
Easy to use and good manufacturing quality. -
from order viewEasy to use
-
from order viewThe quality is excellent!
-