![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeeduino GPRS
YOU MAY LIKE THIS
PRODUCT DETAILS
Seeeduino GPRS is a IoT panel, you can connect to the internet through GPRS wireless network with it. Making/answering voice calls and sending/receiving SMS messages are also supported. Meanwhile, Seeeduino GPRS supports FM radio function and bluetooth communication. Seeeduino GPRS is base on Atmage32U4 and SIM800H. Atmage32U4 is a microcontroller and it is compatible with Arduino. SIM800H support Quad-band 850/900/1800/1900MHz, it can transmit Voice, SMS and data information with low power consumption. SIM800H also brings some extra features like for example Bluetooth and FM radio. It is designed with power saving technique so that the current consumption is as low as 0.1mA in sleep mode.
Specification
Compatible with standard Arduino leonardo
Quad-Band 850/900/1800/1900MHz
Headset jack
Convenient external SIM card holder
Control via AT commands
Support Bluetooth
Support FM
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 50g |
Battery | Exclude |
Part List
Seeeduino GPRS | 1 |
antenna | 1 |
ECCN/HTS
HSCODE | 8517709000 |
LEARN AND DOCUMENTS
Documentations
-
Resources
-
Schematic
-
Firmware
-
SIM800 AT Command
-
Seeeduino GPRS Library
-
SHARED BY USERS
REVIEWS
-
from order viewGood board, works fine except for the barrel jack
-
-
-
-
Perfect !!