![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeeduino Ethernet
SKU
102010000
Seeeduino Ethernet is a compact and multifunctional development platform, which merges data logging and processing, device control and Ethernet communication together into one
- 10+: $31.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Seeeduino Ethernet is a compact and multifunctional development platform, which merges data logging and processing, device control and Ethernet communication together into one. It's armed with a MEGA328P chip and a Wiz5100: the former provides an Arduino controlling style and the latter provides TCP and UDP Ethernet communication ability. Plus integrated SD card module, it's convenient and neat for remote data logging, processing or transferring via network. It has minimal height RJ45 port and power jack to suit most of existing Arduino Shields. Two Grove ports are included to enable easy extensions of sensors and actuators.
Features
Integrating predominant features of Arduino,Ethernet Shield and SD Card Shield
Arduino controlling style
Standard RJ45 Ethernet jack
Indicator LEDs for internet connection
Easy to access reset button
Support up to 4 TCP/UDP network connections at the same time
Support Micro SD card
Operating voltage: 7 VDC - 13 VDC (9VDC Recommended)
Technical details
Dimensions | 115mm x75mm x30mm |
Weight | G.W 49g |
Battery | Exclude |
Part List
Seeediuno Ethernet | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454103455 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
-
This documentation is licensed under the Creative Commons Attribution-ShareAlike License 3.0. Source code and libraries are licensed under GPL/LGPL, see source code files for details.
-
Please reformat SD card to FAT/FTA32 .If it still can't work ,suggest to download the SD Formatter and reformat SD card by this software.
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewA good solution for any Arduino project where communication via Ethernet is needed
-
from order viewGreat experience!
-
from order viewGood quality and fast delivery.
-
from order viewThis user did not leave any comments.
-