![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeeduino Catalyst Pack trimmed version
This product is no longer for sale, it has been replaced with Arduino Sidekick - Basic kitThis is a deluxe pack for Arduino users; it includes basic components and prototyping platform, various Input and sensors, visual and audible output, flexible struc
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is no longer for sale, it has been replaced with Arduino Sidekick - Basic kit
This is a deluxe pack for Arduino users; it includes basic components and prototyping platform, various Input and sensors, visual and audible output, flexible structure enhancement and extensive power options. It covers from starting up tutor to advanced experiments; with specially manufactured components and structures from this pack, you may even build customized shield NOW!
Pack included:
- 330 resistors X10
- 10K resistors X10
- 1K resistors X10
- 10nF ceramic capacitor X10
- 100nF ceramic capacitor X10
- 100uF electrolytic capacitor X5
- 40pin male breakaway headers X1
- Half size basic breadboard X1
- Breadborad jumper wire 70pcs pack X1
- Mini Push Button for breadboard X5
- DPDT switch for breadboard X3
- Thermister X2
- Basic Green LED X5
- Basic Red LED X5
- Piezo Buzzer X1
- 6 pin stackable female header X1
- 8 pin stackable female header X3
- 8 pin female header X5
- 40pin male breakaway dual-headers X1
- Proto board 7*9 X2
- Heat shrink tubing X1
- Tilt Sensor X2
- Rotary Potentiometer X1
- 5mm RGB LED X3
- Mini DC motor X1
- Vibration Motor X1
- Transistor NPN X1
- Diode 1X
- Photoresistor X2
- Component box X1
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 234g |
Battery | Exclude |