![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeedstudio Raspberry Pi Zero W with Official Case
YOU MAY LIKE THIS
PRODUCT DETAILS
The Pi Zero w kit provides everything to get your Raspberry pi zero w camera up and running. You can easily assemble with your Pi Zero w.
Part List
1 x Raspberry Pi Zero w - The Raspberry Pi Zero W has all the functionality of the original Pi Zero but with added connectivity, consisting by 802.11 b/g/n wireless LAN, Bluetooth 4.1 and Bluetooth Low Energy (BLE).
1 x Official Raspberry Pi camera strip - Connect camera with Pi Zero w.
1 x Pi Zero Case – Included three kinds of cover. Keeps your Pi Zero safe and sleek.
Features
1GHz, Single-core CPU
512MB RAM
Mini-HDMI port
Micro-USB OTG port
Micro-USB power
HAT-compatible 40-pin header
Composite video and reset headers
CSI camera connector (v1.3 only)
802.11 b/g/n wireless LAN
Bluetooth 4.1
Bluetooth Low Energy (BLE)
Technical details
Dimensions | 90mm x38mm x35mm |
Weight | G.W 55g |
Battery | Exclude |
Part List
Raspberry Pi Zero w | 1 |
Pi Zero Case | 1 |
Raspberry Pi camera strip | 1 |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8473301140 |
EUHSCODE | 8473308000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.
-
from order viewFast Delivery!
-