![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeedstudio Raspberry Pi Zero W Complete Starter Kit
The Pi Zero w starter kit is including everything you need. You can assemble with your Pi Zero w and build your Pi project with ease. Apply the coupon code PIZERO30 to get 30% off!
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Flash sales for Raspberry Pi Zero and kits! Apply the coupon code PIZERO30 to get 30% off for:
Pi Zero W Complete Starter Kit
Pimoroni Scroll Bot - Pi Zero W Project Kit
Description
We are still so excited about the release of Raspberry Pi 4 2GB, 4GB.
Now the more exciting news is coming in Seeed - we are selling Raspberry Pi Zero at only $5! It looks like an ultra mini version of Raspberry Pi and is more suitable for space-constrained applications. What a Raspberry Pi can make so does a Raspberry Pi zero. Desktop computer? Robot brain? Media center? Game machine? Or IoT projects? Wearable things? It is all up to your design. Isn't it excellent to get a powerful mini-computer at such a low price?
Not just about the price, we have prepared a well-selected accessories list for you to help make all the possibilities come true. The Pi Zero w starter kit is including everything you need. You can assemble with your Pi Zero w and build your Pi project with ease.
Part List
-
Raspberry Pi Zero w - The Raspberry Pi Zero W has all the functionality of the original Pi Zero but with added connectivity, consisting of 802.11 b/g/n wireless LAN, Bluetooth 4.1 and Bluetooth Low Energy (BLE).
-
Mini HDMI OTG Cable - The mini HDMI to standard HDMI jack.
-
Micro USB OTG Cable - The micro USB to standard Type-A device, you can connect Wi-Fi dongle, mouser, touchpad, etc with the Pi Zero
-
2x20 Pin Male header - Solder this in to plug in Pi HATs, GPIO cables, etc as you would into a normal Pi.
-
2x20 Pin Female header - Solder this into GPIO port position, make the best of GPIO port.
-
Official Raspberry Pi camera strip - Connect a camera with Pi Zero w.
-
Pi Zero Case – Included three kinds of cover. Keeps your Pi Zero safe and sleek.
-
8Gb Micro TF card - Pre-installed with NOOBS, Raspbian is not the only choice for your Pi zero w.
-
5V 1.5A Power Adapter (US Standard) - The 1.5A Power Adapter is the best choice for Pi zero w. It is US standard with certificated with FCC and CE.
Technical details
Dimensions | 145mm x92mm x41mm |
Weight | G.W 255g |
Battery | Exclude |
Part List
Raspberry Pi Zero w | 1 |
Mini HDMI to HDMI adapter | 1 |
Micro USB to USB Female | 1 |
2x20 Pin Male header | 1 |
2x20 Pin Female header | 1 |
Pi Zero Case | 1 |
Raspberry Pi camera strip | 1 |
8Gb TF card | 1 |
5V 1.5A adapter (US standard) | 1 |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8473301140 |
EUHSCODE | 8473308000 |
COO | CHINA |
RoHS | 1 |