![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeedstudio Raspberry Pi Zero W Basic Kit
YOU MAY LIKE THIS
PRODUCT DETAILS
The Pi Zero w Basic kit is almost everything you need. You can easily assemble with your Pi Zero w.
Part List
1 x Raspberry Pi Zero w - The Raspberry Pi Zero W has all the functionality of the original Pi Zero but with added connectivity, consisting by 802.11 b/g/n wireless LAN, Bluetooth 4.1 and Bluetooth Low Energy (BLE).
1 x Mini HDMI OTG Cable - The mini HDMI to standard HDMI jack.
1 x Micro USB OTG Cable - The micro USB to standard Type A device, you can connect Wi-Fi dongle, mouser, touchpad, etc with the Pi Zero
1 x 2x20 Pin Male header - Solder this in to plug in Pi HATs, GPIO cables, etc as you would into a normal Pi.
1 x 2x20 Pin Female header - Solder this into GPIO port position, make the best of GPIO port.
1 x Official Raspberry Pi camera strip - Connect camera with Pi Zero w.
1 x Pi Zero Case – Included three kinds of cover. Keeps your Pi Zero safe and sleek.
Features
1GHz, Single-core CPU
512MB RAM
Mini-HDMI port
Micro-USB OTG port
Micro-USB power
HAT-compatible 40-pin header
Composite video and reset headers
CSI camera connector (v1.3 only)
802.11 b/g/n wireless LAN
Bluetooth 4.1
Bluetooth Low Energy (BLE)
Technical details
Dimensions | 117mm x75mm x37mm |
Weight | G.W 140g |
Battery | Exclude |
Part List
Raspberry Pi Zero w | 1 |
Mini HDMI to HDMI adapter | 1 |
Micro USB to USB Female | 1 |
2x20 Pin Male header | 1 |
2x20 Pin Female header | 1 |
Pi Zero Case | 1 |
Raspberry Pi camera strip | 1 |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8517700000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Cool. High quality.
I have not tested its operation yet.