![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeedstudio Raspberry Pi Zero Barebones Kit
YOU MAY LIKE THIS
PRODUCT DETAILS
The Pi Zero Barebones kit is the most basic essentials. You can easily assemble with your Pi Zero.
Part List
1 x Raspberry Pi Zero - Raspberry Pi Zero is a five US dollar computer that runs Raspbian and all your favorite applications, including Python, Scratch, Minecraft and Sonic Pi.
1 x Mini HDMI OTG Cable - The mini HDMI to standard HDMI jack.
1 x Micro USB OTG Cable - The micro USB to standard Type A device, you can connect Wi-Fi dongle, mouser, touchpad, etc with the Pi Zero
1 x 2x20 Pin Male header - Solder this in to plug in Pi HATs, GPIO cables, etc as you would into a normal Pi.
1 x 2x20 Pin Female header - Solder this into GPIO port position, make the best of GPIO port.
Features
1GHz, Single-core CPU
512MB RAM
Mini-HDMI port
Micro-USB OTG port
Micro-USB power
HAT-compatible 40-pin header
Composite video and reset headers
CSI camera connector (v1.3 only)
Technical details
Dimensions | 90mm x25mm x27mm |
Weight | G.W 53g |
Battery | Exclude |
Part List
Raspberry Pi Zero | 1 |
Mini HDMI to HDMI adapter | 1 |
Micro USB to USB Female | 1 |
2x20 Pin Male header | 1 |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8471410150 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |