![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeedstudio Grove - TF Mini LiDAR ToF (Time of Flight) Distance Sensor
The TF Mini LiDAR is based on the ToF (Time of Flight) principle and integrated with unique optical and electrical designs, so as to achieve stable, precise, high sensitivity, and high-speed distance detection.
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
The TF Mini LiDAR is based on the ToF (Time of Flight) principle and integrated with unique optical and electrical designs, so as to achieve stable, precise, high sensitivity, and high-speed distance detection.
How does a Time of Flight Sensor Work?
ToF is the abbreviation of Time of Flight technology, and its operating principle is as follows: a modulated near-infrared light is sent from the sensor and reflected by an object; the distance to the object to be shot can be converted with the sensor by calculating the time difference or phase difference between the light sending and the light reflection, so as to produce the depth information.
ToF sensors use a tiny laser to fire out infrared light where the light produced out will bounce off any object and return to the sensor. Based on the time difference between the emission of the light and its return to the sensor after being reflected by an object, the sensor is able to measure the distance between the object and the sensor.
Applications
• Drone altitude holding and terrain following
• Machine control and safety sensor
• Robot distance detection
If you are using Seeeduino Lotus then just connect it with the Grove Serial Interfaces.
1.1 TF mini optical simulation of the optical path:
1.2 Measurement range schematic diagram:
1.3 Product Size Specifications
Tip
Also, check our blog What is a LiDAR Sensor? – Technology, Uses, Projects to learn more about different LiDARs!
Different LiDAR Modules Offered by Seeed Studio
The following table illustrates a comparison between the different LiDAR modules offered by us.
TF-Luna | TFmini-S | TFmini Plus | Grove - TF Mini LiDAR | |
---|---|---|---|---|
Operating Range | 0.2m -8m @90%reflectivity |
0.1 m-12m @90%reflectivity |
0.1 m-12m @90%reflectivity |
0.3m-12m 5m@10%reflectivity |
Frame Rate | 1-125Hz | 1-1000Hz | 1-1000Hz | 100Hz |
Distance Resolution | 1cm | 1cm | 1cm | 1cm |
Accuracy | ±6cm@(0.2m-3m) ±2%@(3m-8m) |
±6cm@(0.1 m-6m) ±1%@(6m-12m) |
±5cm@(0.1m-5m) ±1%@(5m-12m) |
1%(less than 6m) 2%(6m-12m) |
FOV | 2° | 2° | 3.6° | 2.3° |
Laser Wavelength | 850nm | 850nm | 850nm | 850nm |
Light Sensitivity | 70Klux | 70 Klux | 70 Klux | 70,000lux |
Output Data | Single-point, distance value |
Single-point, distance value |
Single-point distance value |
Single-point distance value |
Communication Interface | UART, I2C | UART, I2C,I/O | UART, I2C,I/O | UART |
Supply Voltage | 5V±0.1V | 5V±0.1V | 5V±0.5V | 4.5V-6V |
Power Consumption | ≤0.35W | ≤0.7W | 550mW | 0.6W |
Peak current | 150mA | 800mA | 500mA | 800mA |
Operating Temperature | -10°C~60°C | 0°C~60°C | -20°C~60°C | -20°C-60°C |
Laser Safety Class | Class1(IEC60825) | Class1 (IEC60825) | Class1 (IEC60825) | FDA Class I |
Dimensions(L*W*H) | 35*21.2*12.5mm | 42*15*16mm | 35*18.5*21 mm | 42*15*16mm |
Weight | 5g±0.3g | 5g±0.3g | 12g±1g | 4.7g |
Enclosure Rating | N/A | N/A | IP65 | N/A |
Technical details
Dimensions | 42mm x15mm x16mm |
Weight | G.W 4.7g |
Battery | Exclude |
Operating range | 0.3m-12m |
Maximum operating range at 10% reflectivity | 5m |
Average power consumption | 0.6W |
Applicable voltage range | 4.5V-6V |
Acceptance angle | 2.3° |
Minimum resolution ratio | 1cm |
Frequency | 100Hz |
Accuracy | 1% (less than 6m), 2% (6m-12m) |
Distance detection unit | cm |
Laser Wavelength | 850nm |
Operating temperature | -20℃-60℃ |
Light sensitivity | 70,000lux |
Communication interface | UART |
Laser Safety Class | FDA Class Ⅰ |
LED peak current | 800ma |
Electromagnetic Compatibility(EMC) | EN 55032 Class B |
Part List
TF Mini LiDar | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9015100000 |
USHSCODE | 9015108000 |
UPC | 841454121336 |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
-
Well packed - looks good - will not do any testing for some time, though, as other projects' priorities have interceded.
-
-
FAQ
- Page Previous
- Page 1
- Page 2
- Page 3
- You're currently reading page 4