![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeedstudio Deep Learning Starter Kit for Jetson Nano
SKU
110061081
The starter kit for Jetson nano is one of the best kits for beginners to get started with Jetson nano.
YOU MAY LIKE THIS
PRODUCT DETAILS
The starter kit for Jetson nano is one of the best kits for beginners to get started with Jetson nano. This kit includes 32GB MicroSD Card, 5V4A 20W adapter, 2 pin jumper, camera, and micro USB cable.
Features
- 32GB High-performance microSD card
- 5V 4A power supply with 2.1mm DC barrel connector
- 2-pin jumper
- Raspberry Pi camera module V2
- Micro-B To Type-A USB cable with DATA enabled
ECCN/HTS
HSCODE | 8504401400 |
USHSCODE | 8504100000 |
UPC | |
EUHSCODE | 8504400000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review