![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SeeedStudio Piboxy Case for Raspberry PI
YOU MAY LIKE THIS
PRODUCT DETAILS
This is an upgraded NES style case for Raspberry Pi, safety power and reset button can prevent your SD card from damage. Raspberry Pi can be switched on/off the by the IR remote control.
Many Retro gaming OS such as batocera are supported.
Piboxy is the best functional NESPI case for Raspberry Pi
Featuers
Original LAN Port and USB Ports
The original LAN port and USB ports are retained that can be used directly. Only one line Command is needed to configure your Raspberry pi.
Improved HDMI and Audio Output
The original HDMI and audio output connectors are retained and adds thermal opening to the bottom.
Micro SD Card Slot
A slot is provided for your Micro SD card on the backside. Special design for you to insert micro SD card easily.
Micro USB Power Input
We put the power input interface on the side to allow more space for you to operate more freely.
Compatibility
RASPBERRY PI 3 MODEL B, RASPBERRY PI 2 MODEL B, RASPBERRY PI 1 MODEL B+
Technical details
Dimensions | 134mm x121mm x56mm |
Weight | G.W 175g |
Battery | Exclude |
Part List
Piboxy Case | 1 |
Power Control Board | 1 |
GPIO 2*6 Cable | 1 |
Screws | 5 |
Model 2507 fan | 1 |
Screw driver | 1 |
IR remote controller | 1 |
Instruction manual | 1 |
ECCN/HTS
HSCODE | 8537101990 |
USHSCODE | 8536410030 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |