Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

 
  • Flexible MCU Board: Incorporate the ESP32-C3 32-bit RISC-V chip, operating up to 160 MHz, mounted multiple development ports, supported by Arduino / CircuitPython
  • Outstanding RF performance: Implement complete Wi-Fi functions and Bluetooth Low Energy, while supporting communication over 100m with a U.FL antenna
  • Elaborate Power Design: Provide 4 working modes as low as 44 μA in deep sleep mode, while supporting lithium battery charge management
  • Thumb-sized Design: 21 x 17.8mm, Seeed Studio XIAO series classic form factor and elegant productization of single-sided components mounting, suitable for wearable devices
  • Perfect for Production: Breadboard-friendly & SMD design, no components on the back



Production-Ready Design with Fusion PCBA Support

All Seeed Studio XIAO dev boards feature a production-optimized SMD (Surface Mount Device) design with standardized stamp holes, making it perfect for commercial PCBA (Printed Circuit Board Assembly) integration. With our Seeed Studio Fusion services, you can access competitive one-stop PCBA manufacturing, component sourcing, and testing, plus free DFA/DFM review to reduce manufacturing risks and accelerate the journey from prototype to production.

Note

XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here to see more info. 

 

 

Starter Kit with free Course for all Electronics Neophytes and Enthusiasts

Seeed Studio has provided the Grove Starter Kit along with free and detailed courses for you quickly get started with microcontrollers and electronics, regarding all the Seeed Studio XIAO boards, promising you a great learning experience.

 

Not only programming but also electronics knowledge is not required, you will be taken step by step, from understanding the basic concepts to exercising the simple projects individually, finally being able to build complex, interesting, wearable projects on your own, owing a practical electronic product prototype from the course.

You can have access to the Seeed Studio Grove ecosystem by connecting it to the compatible Seeed Studio XIAO expansion board. We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Get started and explore the infinite possibilities of the Seeed Studio XIAO series!

If you are interested in programming embedded machine learning, we have Codecraft visual programming that can help you quickly start your own TinyML project. And we have set up a #tinyml channel on our Discord server, please click to join for 24/7 making, sharing, discussing, and helping each other out.

 

We already have 15 XIAO products based on different solutions in the XIAO family, to help you better understand the differences and choose the most suitable part for your projects, please refer to the Seeed Studio XIAO Series Page.

 

Specification

 

Parameter

Description

Processor

ESP32-C3 SoC

RISC-V single-core 32-bit chip processor with a four-stage pipeline that operates at up to 160 MHz

Wireless

Complete 2.4GHz Wi-Fi subsystem

Bluetooth Low Energy 5.0/ Bluetooth Mesh

On-chip Memory

400KB SRAM & 4MB Flash

Interface

1x UART

1x IIC

1x SPI

11x GPIO(PWM)

4x ADC

1x Reset button

1x Boot button

Dimensions

21 x 17.8mm

Power(Typ.)

Max 3.3V Output Current: 500mA

Test Condition: BAT Pin Input @ 3.8V

Source Capability: 3A

Charging current: 380mA(Fast) / 40mA(Trickle)

Input voltage (VIN): 5V

nput voltage (BAT): 3.7V

Deep Sleep Power Consumption

Deep Sleep Mode: 44 μA

Wi-Fi Enabled Power Consumption

Active Mode: 75 mA

Modem-sleep Mode: 25 mA

Light-sleep Mode: 4 mA

BLE Enabled Power Consumption

Modem-sleep Mode: 27 mA

Light-sleep Mode: 10 mA

Working Temperature

-40°C ~ 85°C

 

Hardware Overview

 

  • Onboard

 

  • PinOut

 

Application

 

  • Internet of Things
  • Wearable devices
  • Health monitoring
  • Education
  • Low-Power(LP) networking
  • Rapid prototyping

Application 1: Smart Private Garage

Materials: XIAO ESP32-C3 *2, Grove - Button *1, Grove - Relay*1

 

Description:

This is a peer-to-peer WiFi communication application, since two XIAOs detect each other via Wifi, the garage door will open or keep opening, and vice versa.

 

Improvement:

It is nice to add an ultrasonic distance sensor to measure the car-to-door distance and an OLED screen to check the status of the garage. If you want an onboard voice sensor to command the door to open with vocal instruction, try our XIAO BLE Sense.

 

Application 2: Remote Forest Tracker

Materials: XIAO ESP32-C3 *1, Grove - Wio - E5 *1, Grove - GPS *1

 

Description:

Thanks to the tiny size of the XIAO series, it is suitable to make the wearable devices, such as a small pet trackers. This wearable device can be used as a simple GPS-Tracker which will lock its current location and publish other data via LoRa.

 

Improvement:

A compass that shows direction and distance is a great added value to the tracker that you could consider. Meanwhile, publishing altitude, speed, or other parameters could bring more scenarios to this tracker. Besides, the chip ESP32-C3 allows this tracker to communicate over WiFi or BLE, and therefore, we can upload the tracker’s data or realize the Long Range-to-MQTT bridge as well.

 

Probably you are worried about the wireless capability of the above application of XIAO ESP32-C3, and We have a 2.4GHz Rod Antenna for XIAO ESP32-C3 which increases the wireless capability of the XIAO ESP32-C3, The antenna is certified TELEC and XIAO ESP32C3 is compatible with Antenna, Check 2.4GHz 2.81dBi Antenna for XIAO ESP32C3 - Seeed Studio to see more!

 

Certification

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

Part List

Seeed Studio XIAO ESP32-C3

x1

Antenna

x1

7 Pin Header

x2

We are putting the spotlight on Seeed's self-developed Home Assistant-compatible products, offering affiliates 10% commission on referred sales. Sign up to earn more today!

 

Seeed Studio XIAO ESP32-C3

SKU 113991054

Seeed Studio XIAO ESP32-C3 adopts new RISC-V architecture, supporting both Wi-Fi and BLE wireless connectivities. For Internet of Things applications, you will find it is flexible and suitable for all kinds of IoT scenarios.

XIAO Dev Board
Pin Header
Package
USD$4.90
Shipping and duties calculated at checkout.
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy