the AI Hardware Partner
Toggle Nav
Loading...

Seeed Studio XIAO nRF52840 Sense - TinyML/TensorFlow Lite- IMU / Microphone - Bluetooth5.0

SKU
102010469

Seeed Studio XIAO nRF52840 Sense by Nordic is carrying Bluetooth 5.0 wireless capability and is able to operate with low power consumption. Featuring onboard IMU and PDM, it can be your best tool for embedded Machine Learning projects.

$15.99
In stock
  • 10+: $13.90
-
+

PRODUCT DETAILS

Note

Pins are not included in this product. If you require the pins, please visit the following page to make a purchase. Alternatively, you can select the pins from the 'Also Add' section.

Seeed Studio XIAO Series are diminutive development boards, sharing a similar hardware structure, where the size is literally thumb-sized. The code name "XIAO" here represents its half feature "Tiny", and the other half will be "Puissant".

Seeed Studio XIAO nRF52840 Sense is carrying Bluetooth 5.0 wireless capability and is able to operate with low power consumption. Featuring onboard IMU and PDM, it can be your best tool for embedded Machine Learning projects.

 

Features

  • Versatile Microcontroller: Incorporate the Nordic nRF52840 chip with FPU, operating up to 64 MHz, mounted multiple development ports, supported by Arduino / CircuitPython
  • Wireless Capabilities: Implement Bluetooth 5.0, BLE functions with onboard antenna, also provide NFC connectivity
  • Elaborate Power Design: Provide ultra-low power consumption as 5 μA in deep sleep mode while supporting lithium battery charge management
  • Advanced onboard Functionality: Assemble additional digital microphone and 6-axis IMU in the tiny board for embedded Machine Learning applications
  • Thumb-sized Design: 21 x 17.5mm, Seeed Studio XIAO series classic form-factor, suitable for wearable devices

 

Seeed Studio XIAO nRF52840 Sense has an ultra-low power consumption of only 5 μA in the deep sleep mode, the embedded BQ25101 chip supports battery charge management which prolongs its use time. Moreover, Seeed Studio XIAO nRF52840 Sense supports the USB Type-C interface which can supply power and download code. It also has rich On-chip Memory of 1 MB flash and 256 kB RAM, and an Onboard Memory of 2 MB QSPI flash. There are 11 digital i/o that can be used as PWM pins and 6 analog i/o that can be used as ADC pins. It supports UART, IIC, and SPI all three common serial ports. 1 Reset button, 1 3-in-one LED, 1 Charge LED, and 1 Bluetooth antenna are on board, allowing developers to debug their code very easily. 

As the advanced yet smaller version of the Seeed Studio XIAO nRF52840, it carries two extra onboard sensors. One of them is a digital microphone created through Pulse Density Modulation(PDM) module on the nRF52840 chip. It can receive audio data in real-time which allows it can be used for audio recognition. The board can receive audio data through the MSM261D3526H1CPM microphone. The other one is 6-axis Inertial Measurement Unit(IMU) which can be applied in TinyML projects like gesture recognition. 

The powerful performance makes it perfect for TinyML AIoT projects requiring gesture/voice recognition, and the tiny size allows it to be used in wearable devices and Internet of Things projects, not just for prototypes but the mass production. Furthermore, Seeed Studio XIAO nRF52840 Sense is friendly to the communities for its strong software compatibilities, which supports Arduino, Micropython, and CircuitPython. Except for the software, flexible I/O allows it to speak to almost any external device.

 

Starter Kit with free Course for all Electronics Neophytes and Enthusiasts

Seeed Studio has provided the Grove Starter Kit along with free and detailed courses for you quickly get started with microcontrollers and electronics, regarding all the Seeed Studio XIAO boards, promising you a great learning experience.

Not only programming but also electronics knowledge is not required, you will be taken step by step, from understanding the basic concepts to exercising the simple projects individually, finally being able to build complex, interesting, wearable projects on your own, owing a practical electronic product prototype from the course.

You can have access to the Seeed Studio Grove ecosystem by connecting it to the compatible Seeed Studio XIAO expansion board. We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. For example, you can utilize the accelerometer on XIAO nRF52840 Sense combined with Edge Impulse to enable motion recognition by connecting with a Grove - OLED Display 0.66" (SSD1306)- IIC - 3.3V/5V. Get started and explore the infinite possibilities of the Seeed Studio XIAO series!

If you are interested in programming embedded machine learning, we have Codecraft visual programming that can help you quickly start your own TinyML project. And we have set up a #tinyml channel on our Discord server, please click to join for 24/7 making, sharing, discussing, and helping each other out. 

We already have 5 XIAO products based on different solutions in the XIAO family, to help you better understand the differences and choose the most suitable part for your projects, please refer to the Seeed Studio XIAO Series Page.

 

Specification

Item

Seeed Studio XIAO nRF52840

Seeed Studio XIAO nRF52840 Sense

 Processor

  Nordic nRF52840

  The same as Seeed Studio XIAO nRF52840

  ARM® Cortex®-M4 with FPU runs up to 64 MHz

 Wireless

  Bluetooth 5.0/NFC

  The same as Seeed Studio XIAO nRF52840

 On-chip Memory

  1 MB flash and 256 kB RAM

  The same as Seeed Studio XIAO nRF52840

 Onboard Memory

  2 MB QSPI flash

  The same as Seeed Studio XIAO nRF52840

 Interface

  1xUART, 1xIIC, 1xSPI, 1xNFC, 1xSWD,

  The same as Seeed Studio XIAO nRF52840

  11xGPIO(PWM), 6xADC

 Sensors

 -

  Onboard PDM digital microphone

  Onboard 6-axis IMU

 Dimensions

  21 x 17.5mm

  The same as Seeed Studio XIAO nRF52840

 Power

  Circuit operating voltage: 3.3V@200mA

  The same as Seeed Studio XIAO nRF52840

  Charging current: 50mA/100mA

  Input voltage (VIN): 5V

  Standby power consumption:  <5μA

 

Application

  • Small and flexible wearable device
  • Wifi/Bluetooth controlled wireless connection project
  • Embedded Machine Learning Project
  • IoT and TinyML AI applications
  • Great for mini Arduino projects

 

Hardware Pinout

 

Attention:

All the I/O pins are 3.3V, please do not input more than 3.3V, otherwise, the CPU may be damaged.

 

 

Part List

Seeed Studio XIAO nRF52840 Sense - nRF52840 x1

Check five pieces of 7-pin male header compatible for Seeed Studio XIAO Series Board!

 

FAQ

Does the XIAO microcontroller come with a pin header?

Currently, all XIAOs don't come with a pin header. You can purchase them through Also add or pin header.

Does the XIAO nRF52840 support Zigbee?

Unfortunately, the XIAO nRF52840 doesn't support Zigbee

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
CE 1
EU DoC 1
FCC 1
RoHS 1
TELEC 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Great build quality and was easy to use
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    Fast Delivery
    By
  3. Documentation
    100%
    Product Quality
    100%
    from order view
    I love this little but powerful dev-board!
    And Seeed wiki pages are the best place where you ca find info about
    By
  4. Documentation
    80%
    Product Quality
    100%
    from order view
    I used Zephyr OS unser Linux. Great experience!
    It is programmable using USB, and you could receive Debug Logs via USB / CDC-ACM
    I build a Magic Wand for the children, with some SK6812 LEDs directly connected to one Li-Ion battery.
    Charging of the battery is done with USB-C
    By
  5. Documentation
    100%
    Product Quality
    100%
    from order view
    Best Xiao of All... Ordered three more.
    By

FAQ

Items 11 to 15 of 95 total

Show per page