![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeed Studio mbed Developer Kit - Robotics
SKU
110080001
mbed Developer Kit, robotics, mbed developer, developer kit, mbed
- 10+: $22.90
YOU MAY LIKE THIS
PRODUCT DETAILS
This kit is an official tool kit for ARM mbed Training Program in APAC.
The kit is built around Arch Link, which is an mbed enabled development board based on Nordic nRF51822 and WIZnet W5500 ethernet interface. Owning to its Arduino form factor and Grove connectors on board, we bundled it with other two specially selected Grove module, the Grove - Servo and the Grove - Temperature&Humidity Sensor Pro, to create an extremely easy way to build robotics with BLE(bluetooth low energy) control.
Features
mbed enabled developer kit
Specially selected Grove modules
Extremely easy way for robotics design
Part List
Technical details
Dimensions | 150mm x100mm x30mm |
Weight | G.W 100g |
Battery | Exclude |
Part List
mbed Developer Kit - Robotics | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454118961 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewWell packed shipment received in good condition. Good product quality and documentation.
-
from order viewGood quality. Nice board. Can't wait to start playing with it.
-
from order viewThis user did not leave any comments.
-
from order viewThis is a simple and convenient startup kit for learning mbed platform.
FAQ
Show
per page