K
Loading...

Seeed Studio XIAO RA4M1 (Pre-Soldered)

SKU
102010638
Rating:
100 % of 100

This is the pre-soldered version of XIAO RA4M1, which integrates Renesas' RA4M1 chip (32-bit ARM® Cortex®-M4 MCU up to 48 MHz with FPU) into the classic XIAO form factor. This development board offers 256KB Flash, 32KB SRAM, 8KB EEPROM, a USB 2.0 connector, reset and boot buttons, 3 LEDs, a 14-bit A/D converter, a 12-bit D/A converter, and a CAN BUS interface. With onboard charging circuitry and low-power modes (as low as 45μA), it’s ideal for battery-powered applications. Sharing the same 32-bit microcontroller as the Arduino Uno R4, it's natively compatible with Arduino IDE, making it the perfect starting point for electronics projects thanks to the extensive XIAO accessories.

$5.99
In stock
  • 10+: $5.99
XIAO Dev Board
XIAO SAMD21
XIAO RP2040
XIAO nRF52840
XIAO nRF52840 Plus
XIAO nRF52840 Sense
XIAO nRF52840 Sense Plus
XIAO ESP32C3
XIAO ESP32S3
XIAO ESP32S3 Plus
XIAO ESP32S3 Sense
XIAO ESP32C6
XIAO RA4M1
XIAO RP2350
XIAO MG24
XIAO MG24 Sense
Pin Header
Un-Soldered
Pre-Soldered
Package
1pcs
3pcs
-
+
Product Details
Wiki & Learn
Reviews