
Seeed Studio XIAO MG24 (Pre-Soldered) - Silicon Labs EFR32MG24, Matter® Native over Thread® /BLE 5.3, Arduino® Compatible, 1.95μA Ultra-Low-Power, On-Board Antenna, 19 GPIOs
SKU
102010690
This is the pre-soldered version of XIAO MG24, which is based on Silicon Labs' EFR32MG24 SoC, featuring a high-performance 78MHz ARM Cortex®-M33 core. This development board is Matter® native over Thread® and Bluetooth® Low Energy 5.3, all supported by the Arduino® Core. With 4MB Flash onboard, 19 GPIOs, LED, and charging circuit, it boasts extremely low operating current and ultra-low-power modes, making it an ideal choice for IoT applications, especially battery-powered projects utilizing Matter® protocols.
- 10+: $8.00
XIAO Dev Board
XIAO SAMD21
XIAO RP2040
XIAO nRF52840
XIAO nRF52840 Plus
XIAO nRF52840 Sense
XIAO nRF52840 Sense Plus
XIAO ESP32C3
XIAO ESP32S3
XIAO ESP32S3 Plus
XIAO ESP32S3 Sense
XIAO ESP32C6
XIAO RA4M1
XIAO RP2350
XIAO MG24
XIAO MG24 Sense
Pin Header
Un-Soldered
Pre-Soldered
Package
1pcs
3pcs
Product Details
Wiki & Learn
Reviews