K
Loading...

Seeed Studio XIAO ESP32S3 Plus - 20 GPIOs, 2.4GHz WiFi, BLE 5.0, 8MB PSRAM, 16MB FLASH, esp32-s3 dual-core, battery charge supported

SKU
102010671

Seeed Studio XIAO ESP32S3 Plus, powered by ESP32-S3's 240MHz Xtensa 32-bit LX7 dual-core processor, brings more SMD pins to the tiny versatile XIAO ESP32S3. While maintaining all the powerful features including WiFi and BLE 5.0 wireless connectivities, 2.4GHz Rod antenna, and ultra-low power consumption of 14μA in deep sleep mode with lithium battery charging management, the Plus variant features redesigned castellations and pad layout on the back, offering 9 additional GPIOs specifically for advanced Bluetooth projects requiring expanded I/Os via SMD board-to-board soldering. It's ideal for advanced IoT projects, Smart Homes, and professional wireless devices requiring extra I/O connectivity.

$7.99
In stock
  • 10+: $6.50
XIAO Dev Board
XIAO SAMD21
XIAO RP2040
XIAO nRF52840
XIAO nRF52840 Plus
XIAO nRF52840 Sense
XIAO nRF52840 Sense Plus
XIAO ESP32C3
XIAO ESP32S3
XIAO ESP32S3 Plus
XIAO ESP32S3 Sense
XIAO ESP32C6
XIAO RA4M1
XIAO RP2350
XIAO MG24
XIAO MG24 Sense
Pin Header
Un-Soldered
Pre-Soldered
Package
1pcs
3pcs
-
+
Product Details
Wiki & Learn
Reviews