![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeed Studio XIAO ESP32C6
XIAO ESP32C6 is a cost-effective MCU based on Espressif’s ESP32-C6. This compact MCU excels in Matter-compliant smart home applications with its support for various wireless connectivity (2.4GHz Wi-Fi 6, BLE 5.0, Zigbee, and Thread). Designed with the thumb-size footprint and a single-sided mount of the XIAO Series, it's perfect for space-limited projects. Encrypted on the chip, the XIAO ESP32C6 ensures a desired level of security streamlined development experience, and swift market entry by integrating easily with major IoT Cloud platforms.
- 10+: $4.99
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Enhanced Connectivity: Combines 2.4GHz Wi-Fi 6 (802.11ax), Bluetooth 5(LE), and IEEE 802.15.4 radio connectivity, allowing you to apply the Thread and Zigbee protocols.
- Matter Native: Supports building Matter-compliant smart home projects thanks to its enhanced connectivity, achieving interoperability
- Security Encrypted on Chip: Powered by ESP32-C6, it brings enhanced encrypted-on-chip security to your smart home projects via secure boot, encryption, and Trusted Execution Environment (TEE)
- Outstanding RF performance: Has an on-board antenna with up to 80m BLE/Wi-Fi range, while reserving an interface for external UFL antenna
- Leveraging Power Consumption: Comes with 4 working modes, with the lowest being 15 μA in deep sleep mode, while also supporting lithium battery charge management.
- Dual RISC-V Processors: Incorporates two 32-bit RISC-V processors, with the high-performance processor running up to 160 MHz, and the low-power processor clocking up to 20
- Classic XIAODesigns: Remains the classic XIAO designs of the thumb-size form factor of 21 x 17.5mm, and single-sided mount, making it perfect for space-limited projects such as wearables
Description
Seeed Studio XIAO ESP32C6 is powered by the highly-integrated ESP32-C6 SoC, built on two 32-bit RISC-V processors, with a high-performance (HP) processor with running up to 160 MHz, and a low-power (LP) 32-bit RISC-V processor, which can be clocked up to 20 MHz. There are 512KB SRAM and 4 MB Flash on the chip, allowing for more programming space, and bringing more possibilities to the IoT control scenarios.
XIAO ESP32C6 is Matter native thanks to its enhanced wireless connectivity. The wireless stack supports 2.4 GHz WiFi 6, Bluetooth® 5.3, Zigbee, and Thread (802.15.4). As the first XIAO member compatible with Thread, it's a perfect fit for building Matter-compliant projects, thus achieving interoperability in smart-home.
To better support your IoT projects, XIAO ESP32C6 not only provides seamless integration with mainstream cloud platforms like ESP Rain Maker, AWS IoT, Microsoft Azure, and Google Cloud, but also leverages security for your IoT applications. With its on-chip secure boot, flash encryption, identity protection, and Trusted Execution Environment (TEE), this tiny board ensures the desired level of security for developers looking to build smart, secure, and connected solutions.
This new XIAO is equipped with a high-performance onboard ceramic antenna with up to 80m BLE/Wi-Fi range, while it also reserves an interface for an external UFL antenna. At the same time, it also comes with an optimized power consumption management. Featuring four power modes and an onboard lithium battery charging management circuit, it works in the Deep Sleep mode with a current as low as 15 µA, making it an excellent fit for remote, battery-powered applications.
Being the 8th member of the Seeed Studio XIAO family, XIAO ESP32C6 remains the classic XIAO design. It is designed to fit the 21 x 17.5mm, XIAO Standard Size, while remains its classic single-sided components mounting. Even being thumb-sized, it amazingly breaks out 15 total GPIO pins, including 11 digital I/Os for PWM pins and 4 analog I/Os for ADC pins. It supports UART, IIC, and SPI serial communication ports. All these features make it a perfect fit for either space-limited projects such as wearables, or a production-ready unit for your PCBA designs. (check out our Fusion one-stop prototyping and manufacturing services to explore what support you can get!).
Note
Please note that the classic pin heads for XIAO are not included in this product as we want to avoid component wastes (we got this input from the community and we want to contribute a bit to a greener earth). If you want to equip your XIAO ESP32C6 with the pinheads, you can click here to add it to your cart with ease.
It's super developer-friendly to get started with XIAO ESP32C6 too. Compatible with both Arduino and ESP-IDF, it offers developers the way you prefer to tinker around. Moreover, we also provide the starter kit along with courses for beginners to quickly tap into the world of electronics.
Application
Secure and Connected Smart Home, enhancing everyday life through automation, remote control, and more
Space-limited and Battery-Powered Wearables, thanks to their thumb-size and low-power consumption
Wireless IoT Scenarios, enabling rapid, reliable data transmission
Specification Comparison
Product |
XIAO ESP32C6 |
||
Processor |
Espressif ESP32-C6 SoC |
Espressif ESP32-C3 SoC |
Espressif ESP32-S3R8 |
two 32-bit RISC-V processors, with the high-performance one running up to 160 MHz, and the low-power one clocking up to 20 MHz |
RISC-V single-core 32-bit chip processor with a four-stage pipeline that operates at up to 160 MHz |
Xtensa LX7 dual-core, 32-bit processor running up to 240 MHz
|
|
Wireless |
Complete 2.4GHz Wi-Fi 6 subsystem |
Complete 2.4GHz Wi-Fi subsystem |
Complete 2.4GHz Wi-Fi subsystem |
BLE: Bluetooth 5.0, Bluetooth mesh |
BLE: Bluetooth 5.0, Bluetooth mesh |
BLE: Bluetooth 5.0, Bluetooth mesh |
|
Zigbee,Thread,IEEE 802.15.4 |
/ |
/ |
|
On-chip Memory |
512KB SRAM & 4MB Flash |
400KB SRAM & 4MB Flash |
8M PSRAM & 8MB Flash |
Interface |
1x UART,1x LP_UART, 1x IIC, 1x LP_IIC, 1x SPI,11x GPIO(PWM), 7x ADC, 1xSDIO |
1x UART, 1x IIC, 1x SPI,11x GPIO(PWM), 4x ADC |
1x UART, 1x IIC, 1x IIS, 1x SPI,11x GPIO(PWM), 9x ADC, 1x User LED, 1x Charge LED |
1x Reset button, 1x Boot button |
1x Reset button, 1x Boot button |
1x Reset button, 1x Boot button |
|
Dimensions |
21 x 17.5mm |
21 x 17.5mm |
21 x 17.5mm |
Power |
Input voltage (Type-C): 5V Input voltage (BAT): 4.2V |
Input voltage (Type-C): 5V Input voltage (BAT): 4.2V |
Input voltage (Type-C): 5V Input voltage (BAT): 4.2V |
Circuit operating Voltage (ready to operate): - USB:5V@9mA - BAT:3.8V@9mA |
Circuit operating Voltage (ready to operate): - USB:5V@9mA - BAT:3.8V@9mA |
Circuit operating Voltage (ready to operate): - Type-C: 5V@19mA - BAT: 3.8V@22mA |
|
Charging battery current: 100mA |
Charging battery current: 350mA |
Charging battery current: 100mA |
|
Power Consumption Model (Supply Power: 3.8V) |
Modem-sleep Model: ~ 30 mA Light-sleep Model: ~ 2.5 mA Deep Sleep Model: ~ 15 μA |
Modem-sleep Model: ~ 24 mA Light-sleep Model: ~ 3 mA Deep Sleep Model: ~ 44 μA |
Modem-sleep Model: ~ 25 mA Light-sleep Model: ~ 2mA Deep Sleep Model: ~ 14 μA |
Working Temperature |
-40°C ~ 85°C |
-40°C ~ 85°C |
-40°C ~ 65°C |
Note
Please note that the classic pin heads for XIAO are not included in this product as we want to avoid component wastes (we got this input from the community and we want to contribute a bit to a greener earth). If you want to equip your XIAO ESP32C6 with the pinheads, you can click here to add it to your cart with ease.
Seeed Studio XIAO ESP32C6 |
x1 |
ECCN/HTS
HSCODE | 8543709990 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
CE | 1 |
FCC | 1 |
TELEC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewgood product
-
from order viewExcellent product.
-
from order viewABSOLUTELY!!! I love it!!!!
-
from order viewGreat quality and easy to use
-
from order viewEasy to use