K
Loading...

Seeed Studio XIAO ESP32C6 (Pre-Soldered)

SKU
102010636
Rating:
100 % of 100

This is the pre-soldered version of XIAO ESP32C6, which is a cost-effective MCU based on Espressif’s ESP32-C6. This compact MCU excels in Matter-compliant smart home applications with its support for various wireless connectivity (2.4GHz Wi-Fi 6, BLE 5.0, Zigbee, and Thread). Designed with the thumb-size footprint and a single-sided mount of the XIAO Series, it's perfect for space-limited projects. Encrypted on the chip, the XIAO ESP32C6 ensures a desired level of security streamlined development experience, and swift market entry by integrating easily with major IoT Cloud platforms.

$6.20
In stock
  • 10+: $6.00
XIAO Dev Board
XIAO SAMD21
XIAO RP2040
XIAO nRF52840
XIAO nRF52840 Plus
XIAO nRF52840 Sense
XIAO nRF52840 Sense Plus
XIAO ESP32C3
XIAO ESP32S3
XIAO ESP32S3 Plus
XIAO ESP32S3 Sense
XIAO ESP32C6
XIAO RA4M1
XIAO RP2350
XIAO MG24
XIAO MG24 Sense
Pin Header
Un-Soldered
Pre-Soldered
Package
1pcs
3pcs
-
+
Product Details
Wiki & Learn
Reviews