the AI Hardware Partner
Toggle Nav
Loading...

Seeed Studio BeagleBone® Green

SKU
102010027

SeeedStudio BeagleBone Green (BBG) is a joint effort by BeagleBoard.org and Seeed Studio. BBG is based on the open-source hardware design of BeagleBone Black and developed into the differentiated version.  There are on-board two Grove connectors, making it easier to connect to the large family of Grove sensors for a quick and a wider range of prototyping. The on-board HDMI is removed to make room for Grove connectors.

$49.50
In stock
  • 10+: $45.00
-
+

PRODUCT DETAILS

(Jason Kridner, founder of the BeagleBoard.org, announced Seeed Studio BeagleBone® Green at Bay Area Maker Faire, the latest version has removed the battery backed up Real Time Clock (RTC).)

One of Seeed Studio's motto is “Grow the Difference”, which has now become part of the culture of the company. This is not just reflected from what we are doing in popularizing open source culture, but also from our products. Ever since the company funded, we are continuously creating our own open platform to differentiate from the existing one such as Seeeduino vs Arduino. This time we would like to introduce a new member of those unique products----Seeed Studio Beaglebone® Green.

Features

  • Based on AM3358 1GHz ARM Cortex-A8, 512MB DDR3 RAM
  • Provides 4GB 8-bit eMMC on-board flash storage
  • Cost-effective BeagleBone® compatible board with on-board Grove connectors to extend possibilities
  • Fully compatible with BeagleBone® Black capes
  • Board can be powered by Micro USB
  • Both CE and FCC certified.
  • Need a customized Seeed Studio Beaglebone® Green? Check out our ODM services here!

Description

Seeed Studio BeagleBone® Green is a joint effort between BeagleBone.org® and Seeed Studio, and it is based on the open-source hardware design of BeagleBone® Black.

Seeed Studio BeagleBone® Green is a low-cost option that provides the compact footprint, numerous interfaces, and expandability of BeagleBone® Black while extending the development environment with on-board Grove connectors which work with the Seeed Grove ecosystem. Furthermore, Seeed Studio BeagleBone® Green is fully compatible with BeagleBone® Black capes.

Seeed Studio BeagleBone® Green comes with a Debian image installed on the on-board 4GB 8-bit eMMC flash storage. You can connect the board to a 5V power supply or the USB port of your PC to easily power it up.

The main change is replacing the HDMI interface with 2 Grove connectors. Grove is a great invention by Seeed, it is a modular standardized connector prototyping system by which you are able to build applications without soldering and jump wires.

With the rapid development of the grove system, more and more sensors, actuators, displays are joining the grove family, all of them are integrated with the standard Grove connector so that you can connect the Seeed Studio BeagleBone® Green to them with a simple cable. So far we have produced more than 30 Groves that work well with Seeed Studio BeagleBone® Green, and the number is increasing. Apart from that, we also changed the 5V barrel to be a micro USB host, so that you can power the board more conveniently.

Application

• Smart home
• Industrial Scenario
• Automation control
• Human-computer interaction design
• Robot

BeagleBone Boards Comparison Table

BeagleBone® Black Seeed Studio BeagleBone® Green Seeed Studio BeagleBone® Green Wireless Seeed Studio BeagleBone® Green Gateway
Processor AM3358 1GHz ARM® Cortex-A8 AM3358 1GHz ARM® Cortex-A8 AM3358 1GHz ARM® Cortex-A8 AM3358 1GHz ARM Cortex-A8
Co-processor 2x PRU 32-bit microcontrollers 2x PRU 32-bit microcontrollers 2x PRU 32-bit microcontrollers 2x PRU 32-bit microcontrollers
RAM 512MB DDR3 RAM 512MB DDR3 RAM 512MB DDR3 RAM 512MB DDR3 RAM
EEPROM 4GB 8-bit eMMC onboard flash storage 4GB 8-bit eMMC onboard flash storage 4GB 8-bit eMMC onboard flash storage 4GB 8-bit eMMC onboard flash storage
Graphics Accelerator 3D graphics accelerator 3D graphics accelerator 3D graphics accelerator 3D graphics accelerator
CPU Supports NEON floating-point accelerator NEON floating-point accelerator NEON floating-point accelerator NEON floating-point
Power USB client for power & communications USB client for power & communications USB client for power & communications USB client for power & communications
USB 1x USB host 1x USB host 4x USB2.0 host 2 x USB2.0 Host
Network Ethernet Ethernet Wi-Fi 802.11b/g/n 2.4GHz and Bluetooth 4.1 LE Ethernet 10/100M Bit and Wi-Fi 802.11b/g/n 2.4GHz and Bluetooth 4.1 LE
GPIO 2x46 pin headers 2x 46 pin headers 2x 46 pin headers 2x 46 pin headers
HDMI Port HDMI port 2x Grove connectors 2x Grove connectors 2 x Grove Connectors

Note

101020013 Grove - RTC is not compatible with Seeed Studio BeagleBone® Green as it requires 5V.

102020083 Grove - High Precision RTC works in 3.3V and compatible with Seeed Studio BeagleBone® Green.

Fully compatible with BeagleBone® Black

Despite the changes we made, Seeed Studio BeagleBone® Green is still fully compatible with BeagleBone® Black and applied with all the BeagleBone® Black capes. Even though Seeed Studio BeagleBone® Green has all these advantages, we did not increase the price, actually, the price of Seeed Studio BeagleBone® Green is much cheaper, it may be the most low-cost BeagleBone® in history. What we want is to provide a BeagleBone® that is not only more powerful and easy-to-use but also reachable to most people. Please don’t hesitate to choose Seeed Studio BeagleBone® Green if you need a BeagleBone® for your project, I am sure you will like it.

Interested in a customized Seeed Studio Beaglebone® Green? Check out our ODM services here!

Technical details

Dimensions 126mm x76mm x24mm
Weight G.W 81g
Battery Exclude

Part List

SeeedStudio BeagleBone® Green 1
USB Cable 1
User Guide 1

ECCN/HTS

HSCODE 8471504090
USHSCODE 8543708800
UPC 841454100409
EUHSCODE 8471707000
COO CHINA
CCATS 1
CE 1
EU DoC 1
FCC 1
REACH 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
    Good quality assembly that worked first time, no problems.
    By
  2. Product Quality
    100%
     
     
    By
  3. Product Quality
    100%
     
     
    By
  4. Product Quality
    100%
     
     
    By
  5. Product Quality
    100%
     
     
    By

FAQ

Items 46 to 50 of 66 total

Show per page