![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeed Studio BeagleBone® Green
SeeedStudio BeagleBone Green (BBG) is a joint effort by BeagleBoard.org and Seeed Studio. BBG is based on the open-source hardware design of BeagleBone Black and developed into the differentiated version. There are on-board two Grove connectors, making it easier to connect to the large family of Grove sensors for a quick and a wider range of prototyping. The on-board HDMI is removed to make room for Grove connectors.
- 10+: $45.00
YOU MAY LIKE THIS
PRODUCT DETAILS
(Jason Kridner, founder of the BeagleBoard.org, announced Seeed Studio BeagleBone® Green at Bay Area Maker Faire, the latest version has removed the battery backed up Real Time Clock (RTC).)
One of Seeed Studio's motto is “Grow the Difference”, which has now become part of the culture of the company. This is not just reflected from what we are doing in popularizing open source culture, but also from our products. Ever since the company funded, we are continuously creating our own open platform to differentiate from the existing one such as Seeeduino vs Arduino. This time we would like to introduce a new member of those unique products----Seeed Studio Beaglebone® Green.
Features
- Based on AM3358 1GHz ARM Cortex-A8, 512MB DDR3 RAM
- Provides 4GB 8-bit eMMC on-board flash storage
- Cost-effective BeagleBone® compatible board with on-board Grove connectors to extend possibilities
- Fully compatible with BeagleBone® Black capes
- Board can be powered by Micro USB
- Both CE and FCC certified.
- Need a customized Seeed Studio Beaglebone® Green? Check out our ODM services here!
Description
Seeed Studio BeagleBone® Green is a joint effort between BeagleBone.org® and Seeed Studio, and it is based on the open-source hardware design of BeagleBone® Black.
Seeed Studio BeagleBone® Green is a low-cost option that provides the compact footprint, numerous interfaces, and expandability of BeagleBone® Black while extending the development environment with on-board Grove connectors which work with the Seeed Grove ecosystem. Furthermore, Seeed Studio BeagleBone® Green is fully compatible with BeagleBone® Black capes.
Seeed Studio BeagleBone® Green comes with a Debian image installed on the on-board 4GB 8-bit eMMC flash storage. You can connect the board to a 5V power supply or the USB port of your PC to easily power it up.
The main change is replacing the HDMI interface with 2 Grove connectors. Grove is a great invention by Seeed, it is a modular standardized connector prototyping system by which you are able to build applications without soldering and jump wires.
With the rapid development of the grove system, more and more sensors, actuators, displays are joining the grove family, all of them are integrated with the standard Grove connector so that you can connect the Seeed Studio BeagleBone® Green to them with a simple cable. So far we have produced more than 30 Groves that work well with Seeed Studio BeagleBone® Green, and the number is increasing. Apart from that, we also changed the 5V barrel to be a micro USB host, so that you can power the board more conveniently.
Application
• Smart home
• Industrial Scenario
• Automation control
• Human-computer interaction design
• Robot
BeagleBone Boards Comparison Table
BeagleBone® Black | Seeed Studio BeagleBone® Green | Seeed Studio BeagleBone® Green Wireless | Seeed Studio BeagleBone® Green Gateway | |
Processor | AM3358 1GHz ARM® Cortex-A8 | AM3358 1GHz ARM® Cortex-A8 | AM3358 1GHz ARM® Cortex-A8 | AM3358 1GHz ARM Cortex-A8 |
Co-processor | 2x PRU 32-bit microcontrollers | 2x PRU 32-bit microcontrollers | 2x PRU 32-bit microcontrollers | 2x PRU 32-bit microcontrollers |
RAM | 512MB DDR3 RAM | 512MB DDR3 RAM | 512MB DDR3 RAM | 512MB DDR3 RAM |
EEPROM | 4GB 8-bit eMMC onboard flash storage | 4GB 8-bit eMMC onboard flash storage | 4GB 8-bit eMMC onboard flash storage | 4GB 8-bit eMMC onboard flash storage |
Graphics Accelerator | 3D graphics accelerator | 3D graphics accelerator | 3D graphics accelerator | 3D graphics accelerator |
CPU Supports | NEON floating-point accelerator | NEON floating-point accelerator | NEON floating-point accelerator | NEON floating-point |
Power | USB client for power & communications | USB client for power & communications | USB client for power & communications | USB client for power & communications |
USB | 1x USB host | 1x USB host | 4x USB2.0 host | 2 x USB2.0 Host |
Network | Ethernet | Ethernet | Wi-Fi 802.11b/g/n 2.4GHz and Bluetooth 4.1 LE | Ethernet 10/100M Bit and Wi-Fi 802.11b/g/n 2.4GHz and Bluetooth 4.1 LE |
GPIO | 2x46 pin headers | 2x 46 pin headers | 2x 46 pin headers | 2x 46 pin headers |
HDMI Port | HDMI port | 2x Grove connectors | 2x Grove connectors | 2 x Grove Connectors |
Fully compatible with BeagleBone® Black
Despite the changes we made, Seeed Studio BeagleBone® Green is still fully compatible with BeagleBone® Black and applied with all the BeagleBone® Black capes. Even though Seeed Studio BeagleBone® Green has all these advantages, we did not increase the price, actually, the price of Seeed Studio BeagleBone® Green is much cheaper, it may be the most low-cost BeagleBone® in history. What we want is to provide a BeagleBone® that is not only more powerful and easy-to-use but also reachable to most people. Please don’t hesitate to choose Seeed Studio BeagleBone® Green if you need a BeagleBone® for your project, I am sure you will like it.
Interested in a customized Seeed Studio Beaglebone® Green? Check out our ODM services here!
Technical details
Dimensions | 126mm x76mm x24mm |
Weight | G.W 81g |
Battery | Exclude |
Part List
SeeedStudio BeagleBone® Green | 1 |
USB Cable | 1 |
User Guide | 1 |
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8543708800 |
UPC | 841454100409 |
EUHSCODE | 8471707000 |
COO | CHINA |
CCATS | 1 |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
REACH | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
- Seeed Studio BeagleBone® Green SRM(v1a)(pdf)
- Seeed Studio BeagleBone® Green SRM(v3)(pdf)
- Seeed Studio BeagleBone® Green Schematic v1.1(pdf)
- Seeed Studio BeagleBone® Green Schematic v1.1(zip)
- Seeed Studio BeagleBone® Green Schematic(OrCAD) v1c
- Seeed Studio BeagleBone® Green Schematic(OrCAD)
- Seeed Studio BeagleBone® Green PCB(OrCAD)
- AM335X Datasheet
- Seeed Studio BeagleBone® Green 3D Model
- Seeed Studio BeagleBone® Green Mechincal Drawing
SHARED BY USERS
REVIEWS
-
High Power IoTThe hardware is excellent so far. Seeed Studios has limited ability to support this board, but has tried to answer questions or to redirect to another source. There are numerous sources on line that are relevant to the BBB or BBGw.
This board, with WiFi on and answering a continuous PING from a network laptop, was powered for 3 hours by an unplugged 2600 mAh phone battery extender. It was still operating when the test was ended. -
Great BeagleBone, but have a USB-tty handy.This is a fantastic headless beaglebone.
It is a bit of a pain to set up if you're not using it as an access point. Since there is no ethernet, nor display, the serial over usb functionality comes in handy. However, this functionality is somewhat limited & I'd recommend having a USB to 3.3v TTY adapter or FTDI handy to interact directly with the terminal, images, and debugging. -
Fantastic addition for your Beaglebone regardless if you have a Grove device or not.Fantastic addition for your Beaglebone. I am not using any Grove devices but I picked this up simply for the connectors. Grab a bundle of the Seeedstudio Grove - Universal 4 Pin Buckled 20cm Cables and snip off one end to be connected to whatever. Makes connecting projects and really any device to the Beaglebone so much easier. Has a built in voltage selector so you can choose between 5V and 3.3V logic without having to use a converter. No library needed to use it, just plug and play.
-
Fantastic addition for your Beaglebone regardless if you have a Grove device or not.Fantastic addition for your Beaglebone. I am not using any Grove devices but I picked this up simply for the connectors. Grab a bundle of the Seeedstudio Grove - Universal 4 Pin Buckled 20cm Cables and snip off one end to be connected to whatever. Makes connecting projects and really any device to the Beaglebone so much easier. Has a built in voltage selector so you can choose between 5V and 3.3V logic without having to use a converter. No library needed to use it, just plug and play.
-
Fine - no problems