![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeed nRF51822 Module
SKU
113050012
The Seeed nRF51822 Module is a low cost ARM cortex-m0 based module for Bluetooth® Smart designs with the Nordic nRF51822 SoC
- 10+: $15.21
YOU MAY LIKE THIS
PRODUCT DETAILS
The Seeed nRF51822 Module is a low cost ARM cortex-m0 based module for Bluetooth® Smart designs with the Nordic nRF51822 SoC. The module gives access to at most 23 GPIO pins via pin pads and incorporates an on board PCB antenna to minimize the material cost but also with a good performance.The application engineers can easily apply the module for theirs application without worrying about the specific impedance matching or soldering fine pitch related radio designing issues.
Features
-
Multi-protocol 2.4GHz radio
-
32-bit ARM Cortex M0 processor
-
256kB flash/16kB RAM
-
Programmable output power from +4dBm to -20dBm
-
Flexible and configurable 23 pin GPIO
-
Wide supply voltage range (1.8 V to 3.6 V)
-
RSSI
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 2.5g |
Battery | Exclude |
Part List
BLE micro | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454103646 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewA well-made BLE module with good radio range.
The module is based on a fast microcontroller with an ARM core.
Nordic Semi provides all the necessary libraries and examples needed to start programming this microcontroller -
FAQ
Show
per page