![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeed IoT Button for AWS - Cloud Programmable Dash Button
The Seeed IoT Button For AWS is a Wi-Fi-based, programmable button that deploys the AWS IoT 1-Click service. The simple Wi-Fi device is easy to configure and designed for developers to get started with AWS IoT Core.
- 10+: $17.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Due to the discontinuation of the AWS IoT 1-Click service on 12/15/2024, the product can no longer function properly with cloud services, leading to its End of Life (EOL). Please read this blog post as we addressed some commonly asked questions for the EOL.
Features
- AWS IoT 1-Click service
- Single/Double/Long Press Click Events
- Onboard Power Status LED
- Onboard Event Status LED
- Onboard Wi-Fi Configuration LED
- Removable and Chargeable NCR18650B Battery
- Battery polarity reversed protection and indication
- USB Type-C Charging
- Stickable Bracket
Attention
Please kindly know that there is no battery in the package, while the battery is available in regular convenience stores and customers need to prepare themselves. And what we propose is Panasonic NCR18650B Flat Top 3400mAh Battery.
Photo Reference for Panasonic NCR18650B Flat Top 3400mAh Battery
Description
The Seeed IoT Button For AWS is a Wi-Fi-based, programmable button that is easy to configure and simple to use. You can use the Seeed IoT Button For AWS to capture quick customer feedback without burdening customers with time-consuming questionnaires. It is designed for enterprises and developers to easily integrate with existing business workflows and systems using the AWS IoT 1-Click service.
This IoT Button is fully compatible with the official AWS IoT 1-Click iOS app and Android app. The battery for this device is NCR18650B chargeable Li-ion battery. There is also a stickable bracket for this IoT Button. Customers can stick it on the wall or other surface and easily put the IoT Button in and get out from the bracket. The Seeed IoT Button for AWS supports three types of clicks: single, double, and long press, and 3 LEDs for different indications.
Applications
- AWS IoT Button
- Home Control
- Integrate with third-party APIs
- One-click to order takeout button
- Remote control for Netflix
What can Seeed IoT Button For AWS do
Scenario |
Methods |
Hotel |
By using different types of clicks to differentiate what services do the tenant wants. |
Hospital |
By using different types of clicks to differentiate what helps the patient wants. |
Restaurant |
Using different types of clicks to indicate where the customers are sitting and what food they ordered. |
Manufacturing Factories |
Different types of clicks to trigger different manufacture problems that appeared. |
Near Airports |
Install the IoT Button near the airport to investigate complaints about the noise level. |
Setup, Document and Support
Please visit our wiki for more information about Seeed IoT Button For AWS.
Specifications
Parameter |
Value |
Size |
92*32*25mm |
MCU |
Dual core: 20MHz Cortex M0; 200MHz Cortex M4F |
Flash |
4MB |
Button |
100,000 Cycles |
LED |
RGB |
Wi-Fi |
802.11 a/b/g/n 2.4GHz & 5GHz |
Bluetooth |
BLE 5.0 |
Battery |
3.6V Li-ion 18650 Rechargeable battery |
Charging Interface |
USB Type-C |
Charging Current |
500mA |
Charging time |
4-6 Hours(According to battery capacity) |
Battery Protection |
Overcharge, Overcurrent, Over-discharge, and Reverse polarity protection |
Firmware Update |
Support OTA |
Hardware Overview
Part List
- Seeed IoT Button For AWS x 1
- Stickable Bracket x 1
- User Manual x 1
- Triangle Plastic Pry Opening Tool x 1
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | |
EUHSCODE | 8536301090 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
from order viewExactly what can be expected from the product description. Easy to configure, we were up and running in just a few minutes, and it works flawlessly.