![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Seeed Blueseeed Shield (HM11)
SKU
113030013
This Seeed Blueseeed LE Shield (HM11) utilizes an HM-11 module to provide your Arduino/Seeeduino with serial BLE function
- 10+: $24.21
YOU MAY LIKE THIS
PRODUCT DETAILS
This Seeed Blueseeed LE Shield (HM11) utilizes an HM-11 module to provide your Arduino/Seeeduino with serial BLE function. It only takes two pins of the micro controller to communicate your device with this shield. With support for a BLE ComAssistant APK, this BLE Shield can talk to your mobile phone more easily without pairing. You can use it in many conditions, like robot controls or remote control equipment ,etc. We prepared an easy and convenient command set for this shield so that you can use neat and concise code to run the function.
Features
-
Arduino/Seeeduino compatible
-
UART serial port of HM-11 on the Shield can be connected to Arduino by jumpers
-
With two Grove connectors, making it easy to connect I2C and digital IO Grove modules to Arduino
-
AT commands support
Technical details
Dimensions | 115mm x75mm x25mm |
Weight | G.W 45g |
Battery | Exclude |
Part List
Seeed BLE Shield | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454103653 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review