![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Screwdriver Magnetizer&Demagnetizer
SKU
114990066
This is a tool for magnetizing or demagnetize. Quickly and easily magnetize small tools so they attract screws or nuts for easy starting and removing. Insert a screwdriver or nut driver into the hole, pull it out and it's magnetized!
- 10+: $5.31
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
This is a tool for magnetizing or demagnetize. Quickly and easily magnetize small tools so they attract screws or nuts for easy starting and removing. Insert a screwdriver or nut driver into the hole, pull it out and it's magnetized!
Features
- The shatterproof box is made from high-quality plastic
- Uses 2 C8 industrial permanent magnets
- No batteries or electrical required
- Instantly magnetize or demagnetize steel tools and small parts
Specification
- Color: Green
- Size: 51*51*29mm
- Package Weight:100g
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 145mm x95mm x32mm |
Weight | G.W 84g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8505909090 |
USHSCODE | 85052000 |
UPC | 841454103707 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review