![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Screw Shield
SKU
103030006
Screw shield is a wing-like shield that extends both sides of your Arduino or Arduino variants into sturdy and reliable screw terminal blocks
YOU MAY LIKE THIS
PRODUCT DETAILS
Screw shield is a wing-like shield that extends both sides of your Arduino or Arduino variants into sturdy and reliable screw terminal blocks.
On the digital pins side, it contains 18 terminals: 16 normal terminals and 2 extra GND. As to the Analog pins side, there are 16 terminals (12 normal terminals, 4 extra terminals for Vin, 2*GND and 5V) and 2 breakout through holes for 2 additional ADC pins. Sweetly, a special extension block for SPI interface is included in this product to make it a truly stackable shield for other shields like TFT touch screen to mount on.
Features
Arduino and Seeeduino compatible
Extra ADC though holes and SPI extension interface
Truly stackable
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 45g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8471490000 |
UPC | 841454103714 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewWorks as expected
-
Exactly what you need for a great priceFits well, screws work well, no complaints at all.
-
Exactly what you need for a great priceFits well, screws work well, no complaints at all.
-
FAQ
Show
per page