![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MT7628N-A WIFI Module, 128MB RAM 32MB FLASH, supports OpenWRT
MT7628N is a dual Antennas 300M high-performance WiFi routing module with 128MB RAM and 32MB Flash. It supports Linux/OpenWrt and custom development.
YOU MAY LIKE THIS
PRODUCT DETAILS
MT7628N is a dual Antennas 300M high-performance WiFi routing module with 128MB RAM and 32MB Flash. It supports Linux/OpenWrt and custom development.
Features
- Linux/OpenWrt supported: support Linux/OpenWrt and custom development
- High-Speed Network: 300M/bps wireless Internet of Things module
- Rich peripheral interfaces available: UART / SPI/ GPIO / PCM / I2C / I2S
- Five network ports provided: Five 10 / 100M/bps adaptive network ports
- Easy configuration: support AT + instruction set/web page configuration
Description
MT-7628N module is a low-cost and low-power 300M IoT module based on MT7628AN/MT7628NN. This module introduces all the interfaces of MT7628NN, supports Linux and OpenWrt operating systems and custom development, has rich interfaces and powerful processors, can be widely used in intelligent devices or cloud service applications, and can freely conduct custom development.
Interface Description
Interface Type |
Module specific interface |
Factory firmware support interface |
WiFi standard |
IEEE802.11b/g/n |
1 WAn&4 LAN |
UART |
3 way |
2 channels can establish TCP connection |
SDIO |
1 way |
not support |
SPI |
1 way |
not support |
I2C |
1 way |
not support |
I2S |
1 way |
not support |
PWM |
1 way |
not support |
GPIO |
8 channels or more |
Defined function |
Specification
MT7628N Specification |
|
Model |
WM7628N-A |
Size |
18*35.2*2.8mm |
Power Supply |
3.3V, supply current requirements ≥800mA |
Network standard |
Wireless standard: IEEE 802.11b/g/n |
Wired standards: IEEE 802.3, IEEE 802,3u |
|
Wireless transmission rate |
11n: up to 150Mbps |
11g: up to 54Mbps |
|
11b: up to 11Mbps |
|
Number of channels |
1-14 |
Frequency Range |
2.412-2.4835G |
Transmit power |
15-20dBm |
interface |
Ethernet/UART/GPIO/SDIO/SPI/PWM/... |
Antenna |
|
Antenna type |
External antenna (2.4G antenna*2) |
Function parameters |
|
WIFI working mode |
Router/AP/STA/Ap client/Bridge |
Wireless security |
Wireless MAC address filtering |
Wireless security function switch |
|
64/128/152 bit WEP encryption |
|
WPA-PSK/WPA2-PSK, WPA/WPA2 security mechanism |
|
Configuration method |
AT command set/web configuration |
Serial port to network |
|
Maximum transmission speed |
500000bps |
TCP connection |
Maximum number of connections> 20 |
UDP connection |
Maximum number of connections> 20 |
Serial port baud rate |
1200~500000bps (support non-standard baud rate) |
Other parameters |
|
Status Indicator |
Status indication |
Environmental standards |
Working temperature: -20-80℃ |
Working humidity: 10%-90%RH (non-condensing) |
|
Storage temperature: -40-80℃ |
|
Storage humidity: 5%-90%RH (non-condensing) |
|
Other properties |
Band bandwidth is optional: 20MHz, 40MHz, 80MHz, automatic |
Certificate |
FCC, CE, TELEC, IC ID |
Part List
MT7628N-A WIFI module |
×1 |
ECCN/HTS
HSCODE | 8517799000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGreat as always, quick shipping, no issues!