![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SIM808 Shield - GSM&GPRS + GPS
SKU
113990113
SIM808 Shield is an Arduino compatible shield that based on SIM808 module, it offers 2G GSM and GPRS data along with GPS technology for satellite navigation
YOU MAY LIKE THIS
PRODUCT DETAILS
SIM808 Shield is an Arduino compatible shield that based on SIM808 module, it offers 2G GSM and GPRS data along with GPS technology for satellite navigation.
What’s it for:
- Receive GPS data and A-GPS data
- Send and receive SMS messages
- Send and receive GPRS data (TCP/IP, HTTP, etc.)
- Make and receive phone calls (External microphone and speaker is required)
- Output PWM , buzzer vibrational motor control
- Read value of analog voltage
Features:
- Compatible with Arduino Uno, Arduino Leonardo, Arduino Mega
- Powered via Arduino USB connection or Arduino external power supply
- Communicates with Arduino via UART-TTL and digital input/output.
- Integrated GPS/CNSS and supports A-GPS
- Supports 3GPP TS 27.007, 27.005 and SIMCOM enhanced AT Commands
- Supports GPS NMEA protocol
- Supports Real Time Clock
- Uses standard SIM Card holder
Specification:
- Quad-band 850/900/1800/1900MHz – 2G GSM network
- GPRS multi-slot class12 connectivity: max. 85.6kbps(down-load/up-load)
- GPRS mobile station class B
- GPS Receiver channels: 22 tracking / 66 acquisition
- Coarse/Acquisition code: GPS L1
- Tracking sensitivity: -165dBm
- Time-To-First-Fix: Cold starts: 30s (typ.), Hot starts: 1s (typ.), Warm starts: 28s (typ.)
- Horizontal position accuracy: < 2.5m CEP
- Update rate: 5Hz
Part List:
- 1 x SIM808 Shield - GSM/GPRS + GPS
For any technical support and suggestions, please visit our blog page.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 30g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review