![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SIM808 GSM&GPRS + GPS Module
SKU
113990112
SIM808 module is a complete Quad-Band GSM/GPRS module which combines GPS technology for satellite navigation
YOU MAY LIKE THIS
PRODUCT DETAILS
SIM808 module is a complete Quad-Band GSM/GPRS module which combines GPS technology for satellite navigation. The compact design which integrated GPRS and GPS in a SMT package will significantly save both time and costs for customers to develop GPS enabled applications. Featuring an industry-standard interface and GPS function, it allows variable assets to be tracked seamlessly at any location and anytime with signal coverage.
Features:
General Features
- Quad-band 850/900/1800/1900MHz
- GPRS multi-slot class 12/10
- GPRS mobile station class B
-
Compliant to GSM phase 2/2+
Class 4 (2 W @ 850/900MHz)
Class 1 (1 W @ 1800/1900MHz) - Bluetooth: compliant with 3.0+EDR
- Dimensions: 24*24*2.6mm
- Weight: 3.3g
- Control via AT commands (3GPP TS 27.007, 27.005 and SIMCOM enhanced AT Commands)
- Supply voltage range 3.4 ~ 4.4V
- Low power consumption
- Operation temperature:-40℃ ~85℃
GPS Specifics
- GPS Receiver channels: 22 tracking / 66 acquisition
- Coarse/Acquisition code: GPS L1
- Tracking sensitivity: -165dBm
- Time-To-First-Fix: Cold starts: 30s (typ.), Hot starts: 1s (typ.), Warm starts: 28s (typ.)
- Horizontal position accuracy: < 2.5m CEP
- Update rate: 5Hz
Part List:
- 1 x SIM808 GSM/GPRS + GPS Module
Datasheet
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 4g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review