![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SIM7600G-H 4G LTE Module HAT for Jetson Nano
SKU
113990838
This is a 4G/3G/2G communication and GNSS positioning module designed for Jetson Nano, it supports global LTE CAT4 up to 150Mbps for downlink data transfer, with pretty low power consumption.
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- 40PIN GPIO extension header for connecting Jetson Nano
- Supports dial-up, telephone call, SMS, mail, TCP, UDP, DTMF, HTTP, FTP, etc.
- Supports GPS, BeiDou, Glonass, LBS base station positioning
- Onboard USB interface, to test AT Commands, get GPS positioning data, and so on
- Breakout UART control pins, to connect with host boards like Arduino/STM32
- SIM card slot supports 1.8V/3V SIM card
- Onboard 3.5mm audio jack with earphone and mic support, for making the telephone calls
- 2x LED indicators, easy to monitor the working status
- Onboard voltage translator, the operating voltage can be configured to 3.3V or 5V via jumper
- Baudrate: 300bps ~ 4Mbps (default: 115200bps)
- Autobauding baud rate: 9600bps ~ 115200bps
- Control via AT commands (3GPP TS 27.007, 27.005, and V.25TER command set)
- Supports SIM application toolkit: SAT Class 3, GSM 11.14 Release 99, USAT
- Comes with development resources and manual (examples for Jetson Nano/Raspberry Pi/Arduino/STM32)
Description
This is a 4G/3G/2G communication and GNSS positioning module designed for Jetson Nano, it supports global LTE CAT4 up to 150Mbps for downlink data transfer, with pretty low power consumption.
Just attach it onto the Jetson Nano Developer Kit, easily enable functions like 4G high-speed connection, wireless communication, remote video monitoring, making a telephone call, sending SMS, global positioning, and so on.
Specification
Communications Specifications
LTE | WCDMA / TD-SCDMA / CDMA 2000 | EDGE | GSM/GPRS | |||
---|---|---|---|---|---|---|
Band | LTE-TDD B34/B38/B39/B40/B41 LTE-FDD B1/B2/B3/B4/B5/B7/B8 /B12/B13/B18/B19/B20/B25/B26/B28/B66 |
UMTS/HSDPA/HSPA+ B1/B2/B4/B5/B6/B8/B19 | GSM/GPRS/EDGE 850/900/1800/1900MH | |||
Emitting power | 0.25W | 0.5W@EGSM900 0.4W@DCS1800 |
2W@GSM900 1W@DCS1800 |
|||
Data Speed | LTE CAT 4 Uplink≤50 Mbps Downlink≤150 Mbps |
UMTS Uplink≤384Kbps Downlink≤384Kbps HSPA+ Uplink≤5.76Mbps Downlink≤42Mbps |
TD-SCDMA Uplink≤128Kbps Downlink≤384Kbps TD-HSDPA/HSUPA Uplink≤2.2Mbps Downlink≤2.8Mbps |
CDMA2000/EVDO Uplink≤1.8Mbps Downlink≤3.1Mbps |
EDGE Uplink≤236.8kbps Downlink≤236.8kbps |
GPRS Uplink≤85.6kbps Downlink≤85.6kbps |
SIM Card | Normal SIM (Not Included) | |||||
Applicable Region | Global 4G/3G/2G |
GNSS Specifications
- Receiver type
- 16-channel
- C/A code
- Sensitivity
- Tracking: -159 dBm (GPS) / -158 dBm (GLONASS) / TBD (BD)
- Cold starts: -148 dBm
- Time-To-First-Fix (open-air)
- Cold starts: <35s
- Hot starts: <1s
- Accuracy
- Position: <2.5m CEP
SMS and Audio Specifications
- SMS
- Supported types: MT, MO, CB, Text, PDU
- Storage: USIM card and ME (default)
- Audio feature
- Supports echo cancellation
- Supports noise reduction
Other Specifications
- Power supply: 5V
- Operating voltage: 5V/3.3V (configured via jumper)
- Operating temperature: -30°C ~ 80°C
- Storage temperature: -45°C ~ 90°C
What's on Board
- SIM7600G-H
- NAU8810 audio decoder
- TXS0108EPWR voltage translator: translates 3.3V/5V into 1.8V
- MP1482 power chip
- RT9193-33 voltage translator: translates 5V into 3.3V
- 40PIN GPIO header: for connecting with Jetson Nano Developer Kit
- SIM card slot: supports 1.8V/3V SIM card
- USB interface: for testing AT Commands, getting GPS positioning data, etc.
- 3.5mm earphone/mic jack
- MAIN antenna connector
- AUX antenna connector
- GNSS antenna connector
- Network status indicator
- Power indicator
- UART enable switch:
ON: connect UART ports of SIM7600 and Jetson Nano
OFF: disconnect UART ports of SIM7600 and Jetson Nano - Operating voltage selection jumper:
VCC - 3.3V: set operating voltage as 3.3V
VCC - 5V: set operating voltage as 5V - PWR control config:
PWR - 5V: SIM7600 auto startup on power-up
PWR - D6: SIM7600 will be turned on/off by D6 pin of Jetson Nano
Dimensions
Part List
- SIM7600G-H 4G for Jetson Nano x1
- LTE Antenna x1
- GPS External Antenna (B) x1
- Jetson Nano USB Adapter x1
- Screws pack (2pcs) x1
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review