![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SD card reading mini-USB cable, in a capsule
SKU
TOL125C1P
This gadget is absolutely the next generation data cable
YOU MAY LIKE THIS
PRODUCT DETAILS
This gadget is absolutely the next generation data cable. It has beautiful looking, integrated with TF card reader, provided reliable and high speed data transmission,compatible with USB 2.0 standard. You can use it with your cellphone, PMP devices, GPS etc...
Spec:
- USB Plug: USB2.0/1.1 (Mini 5pin)
- Transferring speed Support: USB 2.0 specification for 480Mbits/sec and 12Mbit/sec operation
- Power: 5V USB interface
- Charging current: MAX 500mA
- Working temperature: 0℃-45℃
- Memory card support: TF(microSD)card MAX 8G
- Operation system support: Windows 2000/XP/ME and Vista, Windows 7, Mac OS, Linux.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 27.5g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review