![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SD Card Module - .NET Gadgeteer Compatible
SKU
GAD11992P
This product can now be purchased at www
YOU MAY LIKE THIS
PRODUCT DETAILS
This product can now be purchased at www.ghielectronics.com.
SD and MMC cards of any size can be used with ease. Note that the mainboard has to support FAT file system. FEZ Spider Mainboard supports FAT file system and also supports any SD cards of any size, no 2GB limit with SDHC support. This kind of SD modules makes use of the maidboard's 4-bit SD bus to access the memory card unlike the SPI based (1-bit bus) access on other device which is relatively slower.
Also GHI adds a way to mount the SD card to the USB device connector to emulate a USB mass storage device.
Requires socket type F.
Resources
External Links
you need to download the following software to start your Gadgeteer:
- Development tool : Microsoft Visual C# Express 2010
- Micro framework: Microsoft .NET Micro Framework 4.1 SDK
- The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at : http://tinyclr.com/support
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 7g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review