![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
S2M Synchronous Timing Belt Pulley
SKU
114990160
S2M aluminum synchronous belt pulley can transmit power of motor to synchronous belt to drive the mechanism, mainly used in small precise mechanical transmission like 3D printers
- 10+: $3.38
- 20+: $3.19
- More
- 50+: $3.00
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
S2M aluminum synchronous belt pulley can transmit power of motor to synchronous belt to drive the mechanism, mainly used in small precise mechanical transmission like 3D printers.
Specification:
- Model: S2M-20 Teeth
- Pitch : 2mm
- Bore Diameter : 5mm
- Bore Outside Diameter : 16mm
- Fit Belt Width : 6~8mm
- Overall Size : 16 x 16mm (D*H)
- Material : Aluminum Alloy;
- Color : Silver Tone
- Package Content : 1 x Timing Pulley
- Weight: 9g
Technical details
Dimensions | 50mm x50mm x16mm |
Weight | G.W 7g |
Battery | Exclude |
ECCN/HTS
HSCODE | 7616999000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review