![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Rubber Duck UHF 400-900MHz SMA Articulated Antenna
YOU MAY LIKE THIS
PRODUCT DETAILS
The RF Explorer UHF antenna is a high performance, robust rubber duck model for 400-900MHz range. It is ideal choice for Pro Audio and Video professionals. It covers all TV and Digital TV Broadcast (DTVB) and the range used for all UHF Wireless Microphones from major brands. This antenna is recommended for RF Explorer models WSUB1G, ISM Combo, 3G Combo and 6G Combo for best reception and sensitivity in UHF range. |
Features
|
Specification
|
Part List 1 x Rubber duck antenna |
For technical support or questions, please click here. |
Technical details
Dimensions | 80mm x120mm x8.3mm |
Weight | G.W 13g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8517180050 |
EUHSCODE | 9030900000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
I just gained +10 on my readings. if you are concerned about modulation and noises when working audio freq, you should get this one. to me, everything that help me being a little more precise counts. than changes are not only from 400 - 900. this one reads really good on the 300's make sure its the one with the gold SMA connector. I am super happy with the product and the price and shipping time was amazing. thanks seeed