![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Rubber Duck 5.8Ghz SMA Articulated Antenna
The 5.8Ghz rubber duck omnidirectional antenna is the perfect choice to use RF Explorer in 5.8GHz bands. It also has moderate quality reception at 2.4GHz band and therefore can be used as multi-band antenna.
This antenna is included in several RF Explorer models such as 6G and 6G Combo. You can order this as replacement if your original antenna got damaged or lost, or as an extra antenna for multiple purposes such as using it with RF Explorer Signal Generator.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Rubber duck 5.8GHz perfect for WiFi, Wireless Video, FPV
- Same antenna included in several RF Explorer models
Description
The 5.8Ghz rubber duck omnidirectional antenna is the perfect choice to use RF Explorer in 5.8GHz bands. It also has moderate quality reception at 2.4GHz band and therefore can be used as multi-band antenna.
This antenna is included in several RF Explorer models such as 6G and 6G Combo. You can order this as replacement if your original antenna got damaged or lost, or as an extra antenna for multiple purposes such as using it with RF Explorer Signal Generator.
Specification
Impedance |
50ohm |
Connector |
SMA male |
Type |
rubber duck articulated |
Characterized Response |
5700-5800MHz (usable at 2.4GHz but not characterized) |
VSWR |
<2.0 |
Polarization |
vertical |
Gain |
up to 2dBi |
Max power |
50W |
Part List
1 x Rubber duck 5.8Ghz antenna
Documents
Designer Website: www.rf-explorer.com
For technical support or questions, please visit our website.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 11g |
Battery | Exclude |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
HSCODE | 9030900090 |
USHSCODE | 8517180050 |
UPC | 841454118657 |
EUHSCODE | 9030900000 |
COO | CHINA |