![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Rotary Encoder with Switch
SKU
311130001
There are total 5 pins on the encoder, 3 of them on one side are for rotary encoding which need a simple circuit to supply DC 5V, the remaining 2 pins go short when they are pressed.
- 10+: $3.15
YOU MAY LIKE THIS
PRODUCT DETAILS
A rotary encoder is a positional sensor for determining the angular position of a rotating shaft. You can use Arduino boards with modules to achieve such function. There are total 5 pins on the encoders, 3 of them on one side are for rotary encoding which need a simple circuit to supply DC 5V, the remaining 2 pins go short when they are pressed. Please refer to the example scheme for more clear understanding.
In the middle of 3 pins' side is COM port connect to GND .
And other pins (A and B same side of GND) separate pull to +5v via 10k ohm resisters .
Connect the A and B directly to Arduino IO pins.
Arduino usage: http://www.arduino.cc/playground/Main/RotaryEncoders
Technical details
Dimensions | 50mm x70mm x11.7mm |
Weight | G.W 5g |
Battery | Exclude |
Part List
Rotary Encoder with Switch | 1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8532230020 |
UPC | 841454116608 |
EUHSCODE | 8532230000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page