![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Romeo-All in one Controller
SKU
102990121
RoMeo is an All-in-One microcontroller especially designed for robotics application
YOU MAY LIKE THIS
PRODUCT DETAILS
RoMeo is an All-in-One microcontroller especially designed for robotics application. Benefit from Arduino open source platform, it is supported by thousands of open source codes, and can be easily expanded with most Arduino Shields. The integrated 2 way DC motor driver and wireless socket gives a much easier way to start your robotic project.
The most important about this board is that it is Arduino compatible which means you can use Romeo as a standard Arduino Nano board.
Specification
- Atmega 328
- 14 Channels digital I/O
- 6 PWM Channels (Pin11,Pin10,Pin9,Pin6,Pin5,Pin3)
- 8 Channels 10-bit analog I/O
- USB interface
- Auto sensing/switching power input
- ICSP header for direct program download
- Serial interface TTL level
- Support AREF
- Support male and female pin header
- Integrated sockets for APC220 RF Module and DF-Bluetooth Module
- Five I2C interface pin sets
- Two way Motor Drive with 2A maximum current
- 7 key inputs
- DC Supply:USB powered or external 7V~12V DC
- DC Output:5V /3.3V DC and external power output
- Dimension:90x80mm
- Weight:60 gram
Documents
Project
Compatiblity
- Arduino Prototyping Shield
- Arduino Ethernet Shield
- Arduino Input Shield
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 57g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review