![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Rock960 Board - Based on the RK3399 SoC - C Version
SKU
102060065
YOU MAY LIKE THIS
PRODUCT DETAILS
ROCK960 model C, the new ROCK960 model.
We also support Rock 960 2G RAM Version and Rock 960 4G RAM Version.
ROCK960 Models Comparison Table
Technical details
Dimensions | 85mm x54mm x15mm |
Weight | G.W 120g |
Battery | Exclude |
SoC | Rochchip RK3399 hexa-core, ARM Cortex A72 cores up to 1.8/2.0 GHz, four Cortex A53 cores @ 1.4 GHz |
Support | ARM Mali-T860 MP4 GPU with OpenGL ES 1.1 to 3.2 support, OpenVG1.1, OpenCL 1.2 and DX 11 support |
System Memory | 1G RAM |
Storage | None eMMC + micro SD card |
Video Output | 1x HDMI 2.0 up to 4K@60 Hz with CEC and HDCP |
Connectivity | WiFi 802.11ac 2×2 MIMO up to 867 Mbps, and Bluetooth 4.1 LE (AP6356S module) with two on-board antennas, two u.FL antenna connectors |
USB | 1x USB 2.0 host port, 1x USB 3.0 port, 1x USB 3.0 type C port with DP 1.2 support |
Part List
- ROCK960 model C board *1
- 12V/2A Power adapter *1
- Acrylic case
- Heatsink with glue
- screws
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review