![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Robust EL Inverter For EL Shield
SKU
313080004
This is a robust custom inverter specially designed to enhance the performance of our EL Shield
- 10+: $7.65
- 20+: $7.23
- More
- 50+: $6.80
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a robust custom inverter specially designed to enhance the performance of our EL Shield. Compared to already on-sale EL Wire 2xAA Pocket Inverter and EL USB Inverter, this one has stronger driving ability up to 15m EL wire, a great assistant to help you fulfill fantastic EL patterns.
Features
High energy efficiency
Eliminate the flashing phenomenon
Stable output
Electrical Specifications
Input voltage : 5V DC
Output voltage : 110V AC
Maximum driving ability: 15m EL wire
Mechanical Specifications
Dimensions: 40mm x 32mm x 28mm
Wire Length: 30cm (input) and 15cm (output)
Interface: JST2.0
Technical details
Dimensions | 70mm x60mm x34mm |
Weight | G.W 84g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8504409999 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review