![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Robot cars Wheel-80mm-TT Motor
SKU
114070075
This is a 80mm diameter wheel that can be mounted directly on the TT motor.
- 10+: $1.62
YOU MAY LIKE THIS
PRODUCT DETAILS
This is an 80mm diameter wheel that can be mounted directly on the TT motor.
parameter:
1 | total weight | 55g |
2 | diamete | 80mm |
3 | thickness | 24mm |
4 | colour | yellow |
5 | Tire material | natural rubber |
This is a 80mm diameter wheel that can be mounted directly on the TT motor.
parameter:
1 | total weight | 55g |
2 | diamete | 80mm |
3 | thickness | 24mm |
4 | colour | yellow |
5 | Tire material | natural rubber |
Part List:
1 x 80mm Wheel - TT motor
ECCN/HTS
HSCODE | 3926909090 |
USHSCODE | 3926100000 |
UPC | |
EUHSCODE | 3926909705 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review