![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Robot cars Wheel-68mm-Hexagonal
SKU
114070078
This is a 68mm diameter wheel that you can use with coupling and motor. You can make a DIY Robot car and make a cross-country car.
- 10+: $1.80
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a 68mm diameter wheel that you can use with coupling and motor. You can make a DIY Robot car and make a cross-country car.
parameter:
1 | total weight | 36g |
2 | diamete | 68mm |
3 | thickness | 34mm |
4 | color | blue |
5 | Wheel material | ABS + surface coating treatment |
6 | Tire material | natural rubber |
Part List:
1 x 68mm Wheel
ECCN/HTS
HSCODE | 3926909090 |
USHSCODE | 3926100000 |
UPC | |
EUHSCODE | 3926909705 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review