![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Robot Gripper
SKU
114990171
Introduction:
This robot gripper is perfect for all your gripping needs
- 10+: $26.99
- 20+: $25.49
- More
- 50+: $23.99
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Introduction:
This robot gripper is perfect for all your gripping needs. Made from a heavy duty but lightweight PVC, it comes with four standard M4 thread holes on the bottom for easy assembly.
Features:
- Self-locking fingers
- Extra anti-slip material on the inside of two fingers
- A built-in resettable fuse protects the N20 screw motor from short-circuits and over-current
Motor Specification:
- Voltage: 12v
- Operating current: ≤110mA
- Speed: 600±10%RPM
Part list
- 1× Robot Gripper
- 1× Motor Cable
If you have any further question for technical support, please contact [email protected] or visit forum of Makeblock.
Technical details
Dimensions | 190mm x130mm x38mm |
Weight | G.W 108g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8479909090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review