![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Robot Bit-Mecanum Wheel Car Kit for Micro Bit ,Makecode or Kittenblock-Scratch3
KittenBot's robotic position uses Micro:Bit + Robotbit as the core control, and uses the Mecanum wheel to enable the car to move in all directions.
- 10+: $78.90
YOU MAY LIKE THIS
PRODUCT DETAILS
KittenBot's robotic position uses Micro:Bit + Robotbit as the core control, and uses the Mecanum wheel to enable the car to move in all directions, and add a chariot mode on top of this function. Workshop battle, if you are interested in this feature, you can email me: [email protected]
PS:This kit does not contain batteries, you can buy 18650 batteries yourself.
This robot car can move very flexible, and we have many ways to program it.
We can control the rotation of the four motors by Robotbit to control the movement of the car in different directions.
You can also buy our motors or wheels separately. We even have bigger wheels
And If you want to wirelessly control, then we recommend you to use Micro:Bit or Meowbit.
Part List
1 x Building block
4 x Red small motor
4 x Mecanum Wheel
4 x Coupling
1 x Microbit
1 x Microbit housing
1 x RoboBit
1 x RoboBit base
1 x USB data cable
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |