![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
RoboMaster GM6020 Brushless DC Motor
The RoboMaster GM6020 is a brushless DC motor with an integrated driver. The motor adopts a hollow shaft design that offers high torque density, control precision, flexible interaction methods, and intelligent protection. It is suitable for low-speed and high-torque direct drive application scenarios and is an ideal choice for robotics competitions, scientific research, education, automation applications, and more.
YOU MAY LIKE THIS
PRODUCT DETAILS
Attention
Please note this product is not available for Europe currently. We will update it here when it's ready.
The RoboMaster GM6020 is a brushless DC motor with an integrated driver. The motor adopts a hollow shaft design that offers high torque density, control precision, flexible interaction methods, and intelligent protection. It is suitable for low-speed and high-torque direct drive application scenarios and is an ideal choice for robotics competitions, scientific research, education, automation applications, and more.
Integrated Design
The mort has a built-in driver and angle sensor. With a compact structure and high integration, it minimizes installation space while maximizing output. The motor's highly-integrated structure features simplified wiring and makes the device more user-friendly.
Hollow Shaft Structure
The motor uses an 18mm hollow shaft with high adaptability. Users can mount electric slip rings or other accessories in the hollow shaft according to their application demands.
The motor features high structural parts, making the entire design compact and efficient.
High Torque Density
The motor boasts a high pole number design, fractional-slot concentrated windings and rare earth magnets which enables it to achieve a powerful torque output in a smaller volume (Maximum Continuous Torque 1.24 N·M).
High Control Precision
The built-in high-precision angle sensor and FOC technology allows the motor to output continuous and linear torque and fully guarantee the control precision of torque output and angle.
Flexible Interaction
The motor supports CAN bus command control and PWM signal control. In CAN control mode, the control command and status data between the controller and the motor offers two-way interaction and advanced control through real-time acquisition of motor information such as angle, rotational speed, and temperature. In PWM control mode, the motor can easily realize angle control by simulating the servo control method. By connecting the motor to a computer, users can get the parameter Configurations and firmware upgrades through RoboMaster Assistant to keep the motor in optimal working condition.
Advanced Protection
The Motor supports early warning and protection for overvoltage, overcurrent, and other problems. The SSTP intelligent temperature protection algorithm of brushless motor effectively avoids overheating and ensures safe and reliable operation.
-
Performance Parameters
Rated voltage: DC 24 V
Rotational Speed (without payload): 320 rpm
Rated torque (max continuous torque): 1.2N·m
Max speed at rated torque: 132 rpm
Rated current (max continuous current): 1.62 A
Operating Temperature Range: 32°~ 131°F (0°~55°C)
Max Permissible Winding Temperature: 257℉ (125℃)
-
Structure Parameters
Motor weight: Approx. 468 g
Hallow shaft inner diameter: 18 mm
Hallow shaft outer diameter: 22 mm
Motor diameter: 66.7 mm
Total height: 45 mm
XT30 power cable: 500 mm
CAN cable: 500 mm
PWM cable: 500 mm
ECCN/HTS
HSCODE | 8501310000 |
USHSCODE | 8501104080 |
UPC | |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |