![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Retro Game Kit for Single Player
SKU
110990985
Joystick, arduboy, tetris, arcade, game, recreational, raspberry, 8bit, kit
- 10+: $35.14
YOU MAY LIKE THIS
PRODUCT DETAILS
This Retro Game Kit fit for maker and anyone who want to make a home retro game arcade by self.
It's easy to assemble and you can hook up it to your PC or laptop, even raspberry Pi with RetroPie Operating System.
And it contains a small amplifier with it thus you do not need to purchase another amplifier, just hookup the 3W speakers, it will be a boom box.
Features
• MicroUSB port
• 3.5mm Audio jack
• Volume control port
• Easy to setup
• Zero delay
• Plug & Play
Technical details
Dimensions | 175mm x0mm x0mm |
Weight | G.W 520g |
Battery | Exclude |
Part List
USB Joystick Controller Board | 1 |
High quality Joystick | 1 |
Blue & White cable wire | 4 |
Red & Black cable wire | 10 |
Button (Color: Red) | 10 |
ECCN/HTS
HSCODE | 9504509900 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review
-
Thanks
-
FAQ
Show
per page