![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Renbotics Side Shield
SKU
110990221
The Renbotics Side Shield makes it easy to extend your Arduino shield stacking sideways, remap conflicting pins between shields, and simplify using 3
YOU MAY LIKE THIS
PRODUCT DETAILS
The Renbotics Side Shield makes it easy to extend your Arduino shield stacking sideways, remap conflicting pins between shields, and simplify using 3.3V shields with 5V Arduino’s or compatible.
Features
- Configurable Pin Mappings
- 2 x 322 Point breadboard style prototyping areas
- Compatible with Arduino Duemilanove and Arduino Uno
Applications
- Robotics
- Animatronics
- Mechatronic Art
Kit Includes
- 1 x Renbotics Side Shield Bare
- 2 x 40 pin Male Breakaway Headers
- 2 x 6 pin Female Shield Stacking Headers
- 2 x 8 pin Female Shield Stacking Headers
- 4 x 6 pin Female Headers
- 4 x 8 pin Female Headers
- 26 x Jumpers
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Recommended Extras
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 0g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page