![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Renbotics Servo Shield Rev 1.1
SKU
110090001
The Renbotics ServoShield is an Arduino-compatible shield that uses two 4017 decade counters to drive up to 16 servos using only 4 pins (digital pins 6 to 9) and as little as one 8bit timer (Timer 2) in standard mode or two 16/8bit timers (Timer 1 and Tim
YOU MAY LIKE THIS
PRODUCT DETAILS
The Renbotics ServoShield is an Arduino-compatible shield that uses two 4017 decade counters to drive up to 16 servos using only 4 pins (digital pins 6 to 9) and as little as one 8bit timer (Timer 2) in standard mode or two 16/8bit timers (Timer 1 and Timer 2 for Duemilanove or Timer 3 for Mega) in high accuracy mode. It also includes a 196 point breadboard style prototyping area.
Features
- 16 Servo Channels
- Convenient screw terminal for servo power supply
- 196 Point breadboard style prototyping area
- Compatible with Arduino Duemilanove and Arduino Mega
- Easy to use API
Applications
- Robotics
- Animatronics
- Mechatronics Art
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 24g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review