![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Relay shield V2.0
SKU
103030003
Please consider Relay Shield v3
YOU MAY LIKE THIS
PRODUCT DETAILS
Please consider Relay Shield v3.0 as alternative product
The Relay Shield utilizes four high quality relays and provides NO/NC interfaces that control the load of high current. Which means it could be a nice solution for controlling devices that couldn’t be directly controlled by Arduino’s Digital I/Os. Standardized shield form factor enables smoothly connection with the Arduino. The shield also has four dynamic indicators show the on/off state of each relay.
Note: Headers of this product is shipped unsoldered.
Features
- Arduino/Seeeduino compatible
- Standardized shape design
- Working status indicators for each relay
- High quality relays
- Provides NO/NC interfaces
Cautions
Place 2 layers of electrical tape on the top of theArduino's usb connector. This will prevent the relay shield from making contact. Do not operate voltage more than 35V DC.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 77g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8538900000 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review